(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Medium Capacity Boltless Shelf Model TUG (600 kg Type, Height 1,200 mm, 3 Shelf Type) Linked Type (Height 1,200 mm, 3 Shelf Type) TUG60043J3B

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Medium Capacity Boltless Shelf Model TUG (600 kg Type, Height 1,200 mm, 3 Shelf Type) Linked Type (Height 1,200 mm, 3 Shelf Type)
Part Number: TUG60043J3B

Standard Unit Price: MYR 3,597.85 Special Price MYR 3,597.85
Quantity: 2,653 Pieces Per Package
Days to Ship: 9 Day(s)

[Features]
· As it has a completely boltless structure, it can be freely rearranged and adjusted without tools.
· Shelf board is a split shelf type so it is easy to assemble and handle.
· The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch.
· Connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Specifications of TUG60043J3B

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    750
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Heavy duty type (500 kg up)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    600 kg/level
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-9313
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1202

Please check the type/dimensions/specifications of the part TUG60043J3B in the Medium Capacity Boltless Shelf Model TUG (600 kg Type, Height 1,200 mm, 3 Shelf Type) Linked Type (Height 1,200 mm, 3 Shelf Type) series.

Products like this...

Part Number
TUG60043L3B
TUG60043S3B
TUG60043Z3B
TUG60044J3B
TUG60044L3B
TUG60044S3B
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipFrontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
External depth
(mm)
Trusco Code External Dimensions Frontage
(mm)

MYR 3,422.46

2,654 Pieces Per Package

1 Pack(s) 9 Day(s) 900600837642755-9330900

MYR 2,888.18

2,656 Pieces Per Package

1 Pack(s) 9 Day(s) 900450837492755-9356900

-

1 Piece(s) 9 Day(s) 900900837942755-9372900

-

1 Piece(s) 9 Day(s) 12007501137792755-93991202

-

1 Piece(s) 9 Day(s) 12006001137642755-94111202

MYR 3,533.68

2,658 Pieces Per Package

1 Pack(s) 9 Day(s) 12004501137492755-94371202

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)