(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Luminescent pita mats for staircases

Luminescent pita mats for staircases

Standard Unit Price:
MYR 623.12
Days to Ship :
10 Day(s)

[Features]
· Luminescent mats for staircases that stay bright all night.
· Underside attaches to the floor to prevent it from sliding.
· Can be washed multiple times to keep it clean.
· Prevents coldness and noise from walking.
[Applications]
· Mat for uncarpeted staircases.

Basic Specifications

  • Product Model
    Non-slip Mats
  • Shape
    Sheet Model
  • Width(mm)
    450
  • Length
    220mm
  • Thickness(mm)
    5
  • Amount Of Content
    1 Box (15 sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (15 sheets)
  • Clear
Color

Refine by

  • Beige
  • Brown
  • Clear
JAN Code

Refine by

  • 4903620947525
  • 4903620947532
  • Clear
Trusco Code

Refine by

  • 471-6493
  • 471-6485
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (15 sheets)
Beige
4903620947525
471-6485
10 Day(s)
MYR 623.12

Part Number : TK-BE-4522
Days to Ship 10 Day(s)
Standard Unit Price MYR 623.12
Quantity 1 Box (15 sheets)

Specificationtitle

  • Product Model
    Non-slip Mats
  • Shape
    Sheet Model
  • Color
    Beige
  • Width(mm)
    450
  • Length
    220mm
  • Thickness(mm)
    5
  • JAN Code
    4903620947525
  • Trusco Code
    471-6485
1 Box (15 sheets)
Brown
4903620947532
471-6493
10 Day(s)
MYR 623.12

Part Number : TK-BR-4522
Days to Ship 10 Day(s)
Standard Unit Price MYR 623.12
Quantity 1 Box (15 sheets)

Specificationtitle

  • Product Model
    Non-slip Mats
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    450
  • Length
    220mm
  • Thickness(mm)
    5
  • JAN Code
    4903620947532
  • Trusco Code
    471-6493

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)