(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
EF Toilet Roll (Single Type) 10101

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

EF Toilet Roll (Single Type)
Part Number: 10101

Standard Unit Price: MYR 388.90 Special Price MYR 388.90
Quantity: 1 case (80 pcs)
Days to Ship: 8 Day(s)

[Features]
· An environmentally friendly toilet paper roll made of material that incorporates recycled milk carton pulp.
· Water soluble packaging.
[Applications]
· Toilet paper.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 10101

  • Product Type 1
    Toilet Paper
  • Length (m)
    90
  • Quantity
    Single
  • Color
    White
  • Width(mm)
    114
  • JAN Code
    4901750101008
  • Trusco Code
    281-5354
  • Mass(g)
    17500

Please check the type/dimensions/specifications of the part 10101 in the EF Toilet Roll (Single Type) series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)