(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Scottie® Easy to Use 1-Hand Toilet Paper

Scottie® Easy to Use 1-Hand Toilet Paper

Standard Unit Price:
MYR 22.33
Days to Ship :
8 Day(s)

[Features]
· Box type toilet paper that can be used with one hand.
· Thick (3 layers) for superior absorbency.
[Applications]
· For those who have difficulty using their hands.
· For carrying outside the house.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type 1
    Toilet Paper
  • Sheet size (mm)
    214×214
  • Color
    White
  • JAN Code
    4901750291006
  • Trusco Code
    433-0293
  • Mass(g)
    240
  • Amount Of Content
    1 Box (300 sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (300 sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (300 sheets)
8 Day(s)
MYR 22.33

Part Number : 29100-1P
Days to Ship 8 Day(s)
Standard Unit Price MYR 22.33
Quantity 1 Box (300 sheets)

Specificationtitle

  • Product Type 1
    Toilet Paper
  • Sheet size (mm)
    214×214
  • Color
    White
  • JAN Code
    4901750291006
  • Trusco Code
    433-0293
  • Mass(g)
    240

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time