(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Large Factory Fan with Earthing (Blade Diameter 60 cm) Open Type Motor

Large Factory Fan with Earthing (Blade Diameter 60 cm) Open Type Motor

Standard Unit Price:
MYR 1,637.11
Days to Ship :
5 Day(s) or more

[Features]
· The wind strength is a 3-level switch type, and the wind direction can be adjusted up/down/left/right.
· Good quality bearings are used for the motor, for durability and a long life.
· A motor with temperature thermo is used.
[Applications]
· Ventilation for factories/warehouses, etc.
· Ventilation, drying, etc. inside livestock barns.

Basic Specifications

  • Product Type
    Factory fan
  • Power supply (V)
    100
  • Blade diameter (cm)
    60
  • Details Type
    Indoor type
  • Power Consumption Details (50/60 Hz)(W)
    153/207
  • Width(mm)
    810
  • Depth(mm)
    695
  • Height(mm)
    1270~1410
  • Air Amount(m³/min)
    60 Hz: weak 290/medium 380/strong 500, 50 Hz: weak 180/medium 260/strong 390
  • JAN Code
    4937305046302
  • Trusco Code
    494-6618
  • Wind power regulation
    3-Level Switch (Strong/Medium/Weak)
  • Swivel angle(°)
    70
  • Power Cord(m)
    2.8 (With snap plug)
  • Wind Speed(m/s)
    60 Hz: weak 7/medium 9.5/strong 10.7, 50 Hz: weak 6.4/medium 8.2/strong 9.9
  • Electrical wire type
    VCTF 0.75 mm2 x 3 cores
  • Input Plug
    Snap Lock Plug (2-Core/3-Core Dual Purpose Plug)
  • Specifications
    Power Consumption 60 Hz: Low 168 W / Medium 188 W / High 207 W; 50 Hz: Low 118 W / Medium 131 W / High 153 W
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
5 Day(s) or more
MYR 1,637.11

Part Number : K-600E
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 1,637.11
Quantity 1 unit

Specificationtitle

  • Product Type
    Factory fan
  • Power supply (V)
    100
  • Blade diameter (cm)
    60
  • Details Type
    Indoor type
  • Power Consumption Details (50/60 Hz)(W)
    153/207
  • Width(mm)
    810
  • Depth(mm)
    695
  • Height(mm)
    1270~1410
  • Air Amount(m³/min)
    60 Hz: weak 290/medium 380/strong 500, 50 Hz: weak 180/medium 260/strong 390
  • JAN Code
    4937305046302
  • Trusco Code
    494-6618
  • Wind power regulation
    3-Level Switch (Strong/Medium/Weak)
  • Swivel angle(°)
    70
  • Power Cord(m)
    2.8 (With snap plug)
  • Wind Speed(m/s)
    60 Hz: weak 7/medium 9.5/strong 10.7, 50 Hz: weak 6.4/medium 8.2/strong 9.9
  • Electrical wire type
    VCTF 0.75 mm2 x 3 cores
  • Input Plug
    Snap Lock Plug (2-Core/3-Core Dual Purpose Plug)
  • Specifications
    Power Consumption 60 Hz: Low 168 W / Medium 188 W / High 207 W; 50 Hz: Low 118 W / Medium 131 W / High 153 W

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)