(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Glass Wiping Wet Sheet 20P

Click this image to zoom it.

Move the mouse over the image to zoom

Glass Wiping Wet Sheet 20P

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Glass wiping sheet that does not require water, detergent, or finishing work.
[Material]
· Rayon, Polyester
· Pharmaceutical Components: Alcohol, Surfactants, Preservatives, Peach Leaf Extract, Fragrance

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Towel Rag
  • Size(mm)
    300 x 200
  • JAN Code
    4970190380816
  • Mass(g)
    165
  • Package Size(mm)
    135×220×30
  • Amount Of Content
    20 sheet
Part Number
Amount Of Content

Refine by

  • 20 sheet
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
20 sheet
13 Day(s) or more
-

Part Number : AZ791
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 20 sheet

Specificationtitle

  • Product Type
    Towel Rag
  • Size(mm)
    300 x 200
  • JAN Code
    4970190380816
  • Mass(g)
    165
  • Package Size(mm)
    135×220×30

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)