(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Wet Sheet for Wiping Tatami Mats 10P

Click this image to zoom it.

Move the mouse over the image to zoom

Wet Sheet for Wiping Tatami Mats 10P

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Can be used and dried quickly.
· Sheet for wiping tatami mats.
[Material]
· Rayon 65%, Polyester 35%
· Pharmaceutical Components: Ethanol, Propylene Glycol, Preservatives, Repellent

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Towel Rag
  • Size(mm)
    300 x 200
  • JAN Code
    4970190380823
  • Mass(g)
    110
  • Package Size(mm)
    135×215×20
  • Amount Of Content
    10 pcs.
Part Number
Amount Of Content

Refine by

  • 10 pcs.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 pcs.
13 Day(s) or more
-

Part Number : SQ065
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 10 pcs.

Specificationtitle

  • Product Type
    Towel Rag
  • Size(mm)
    300 x 200
  • JAN Code
    4970190380823
  • Mass(g)
    110
  • Package Size(mm)
    135×215×20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)