(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Floor Wall Planter

Floor Wall Planter

Standard Unit Price:
MYR 51.12-
Days to Ship :
11 Day(s)

[Features]
· Planter that holds a large amount of soil and that can be hooked onto a wall.
· Excellent water retention prevents the soil from becoming dry, making it easy to cultivate plants.
· Has a structure that keeps the top of the planter level when it is hung on the wall, preventing the soil from spilling out.
· Includes a drain board and drain valve to stop the roots from rotting.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Planter
  • Color
    Other
  • Load Resistance
    5000
  • Material
    Main Body/Mat: Polypropylene; Hook: Steel Coating
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 280
  • 330
  • Clear
Depth(mm)

Refine by

  • 212
  • 217
  • Clear
Height(mm)

Refine by

  • 172.8
  • 181
  • Clear
Color Details

Refine by

  • Terracotta Brown
  • Warm Beige
  • Clear
Soil Capacity(L)

Refine by

  • 3
  • 4
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
280
212
172.8
Terracotta Brown
3
11 Day(s)
MYR 51.12

Part Number : FWP-280-TBR
Days to Ship 11 Day(s)
Standard Unit Price MYR 51.12
Quantity 1 pc.

Specificationtitle

  • Product Type
    Planter
  • Color
    Other
  • Width(mm)
    280
  • Depth(mm)
    212
  • Height(mm)
    172.8
  • Color Details
    Terracotta Brown
  • Soil Capacity(L)
    3
  • JAN Code
    4905009300136
  • Trusco Code
    435-8996
  • Mass(g)
    274
  • Load Resistance
    5000
  • Material
    Main Body/Mat: Polypropylene; Hook: Steel Coating
1 pc.
280
212
172.8
Warm Beige
3
11 Day(s)
MYR 51.12

Part Number : FWP-280-WBE
Days to Ship 11 Day(s)
Standard Unit Price MYR 51.12
Quantity 1 pc.

Specificationtitle

  • Product Type
    Planter
  • Color
    Other
  • Width(mm)
    280
  • Depth(mm)
    212
  • Height(mm)
    172.8
  • Color Details
    Warm Beige
  • Soil Capacity(L)
    3
  • JAN Code
    4905009247639
  • Trusco Code
    435-9003
  • Mass(g)
    274
  • Load Resistance
    5000
  • Material
    Main Body/Mat: Polypropylene; Hook: Steel Coating
1 pc.
330
217
181
Terracotta Brown
4
11 Day(s)
MYR 64.51

Part Number : FWP-330-TBR
Days to Ship 11 Day(s)
Standard Unit Price MYR 64.51
Quantity 1 pc.

Specificationtitle

  • Product Type
    Planter
  • Color
    Other
  • Width(mm)
    330
  • Depth(mm)
    217
  • Height(mm)
    181
  • Color Details
    Terracotta Brown
  • Soil Capacity(L)
    4
  • JAN Code
    4905009300143
  • Trusco Code
    435-9020
  • Mass(g)
    360
  • Load Resistance
    5000
  • Material
    Main Body/Mat: Polypropylene; Hook: Steel Coating
1 pc.
330
217
181
Warm Beige
4
11 Day(s)
MYR 64.51

Part Number : FWP-330-WBE
Days to Ship 11 Day(s)
Standard Unit Price MYR 64.51
Quantity 1 pc.

Specificationtitle

  • Product Type
    Planter
  • Color
    Other
  • Width(mm)
    330
  • Depth(mm)
    217
  • Height(mm)
    181
  • Color Details
    Warm Beige
  • Soil Capacity(L)
    4
  • JAN Code
    4905009247653
  • Trusco Code
    435-9038
  • Mass(g)
    360
  • Load Resistance
    5000
  • Material
    Main Body/Mat: Polypropylene; Hook: Steel Coating

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time