(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Disposable Gloves, Try Lights 994

Disposable Gloves, Try Lights 994【100 Pieces Per Package】

Standard Unit Price:
MYR 343.27-
Days to Ship :
10 Day(s) or more

[Features]
· Water-resistant powder-free disposable gloves made of a combination of natural latex, neoprene and nitrile.
· Soft, durable chemical-resistant gloves.
· Effective against chemical splatters and microorganisms.
· Rolled cuffs prevent entry of chemicals when wearing or removing gloves.
· Features an appropriate thickness for excellent durability and high sensitivity.

Basic Specifications

Part Number
Size

Refine by

  • S
  • XL
  • Clear
Product Code by Manufacturer

Refine by

  • GLV162-S
  • GLV162-XL
  • Clear
TGK Code

Refine by

  • 0183237501
  • 0183237504
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
S
GLV162-S
0183237501
10 Day(s)
MYR 552.60

100 Pieces Per Package

Part Number : 0183-23-75-01
Days to Ship 10 Day(s)
Standard Unit Price MYR 552.60
Quantity 100 Pieces Per Package

Specificationtitle

  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    S
  • Length(mm)
    255
  • Thickness
    0.15
  • Quantity
    100 pcs.
  • Product Code by Manufacturer
    GLV162-S
  • TGK Code
    0183237501
  • Material Quality
    Mix of Natural Latex, Neoprene, and Nitrile
XL
GLV162-XL
0183237504
22 Day(s)
MYR 343.27

100 Pieces Per Package

Part Number : 0183-23-75-04
Days to Ship 22 Day(s)
Standard Unit Price MYR 343.27
Quantity 100 Pieces Per Package

Specificationtitle

  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    XL
  • Length(mm)
    255
  • Thickness
    0.15
  • Quantity
    100 pcs.
  • Product Code by Manufacturer
    GLV162-XL
  • TGK Code
    0183237504
  • Material Quality
    Mix of Natural Latex, Neoprene, and Nitrile

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time