(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hailon Gloves for Heavy Work

Hailon Gloves for Heavy Work

Standard Unit Price:
MYR 34.24
Days to Ship :
5 Day(s)

[Features]
· Textured anti-slip processing provides a superior anti-slip effect.
· Reinforced area between the thumb and index finger where gloves are prone to wear.
· Lining uses highly absorbent cotton knit fabric and also has superior peel strength.
· The resin is thick compared to typical fully coated gloves so they can also be used to perform hard work.

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Total Length(cm)
    25
  • Color
    Yellow
  • Type
    40
  • Resin Part
    Vinyl Chloride
  • Fiber Part
    Cotton
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • L
  • LL
  • Clear
Quantity

Refine by

  • 0404870949
  • 0404870950
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
0404870949
5 Day(s)
MYR 34.24

Part Number : 0404-87-09-49
Days to Ship 5 Day(s)
Standard Unit Price MYR 34.24
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    25
  • Color
    Yellow
  • Type
    40
  • Quantity
    0404870949
  • Resin Part
    Vinyl Chloride
  • Fiber Part
    Cotton
  • RoHS
    10
1 Pair
LL
0404870950
5 Day(s)
MYR 34.24

Part Number : 0404-87-09-50
Days to Ship 5 Day(s)
Standard Unit Price MYR 34.24
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    LL
  • Total Length(cm)
    25
  • Color
    Yellow
  • Type
    40
  • Quantity
    0404870950
  • Resin Part
    Vinyl Chloride
  • Fiber Part
    Cotton
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)