(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Plastic Bag with Zipper Width 50 – 340 mm

Plastic Bag with Zipper Width 50 – 340 mm

Standard Unit Price:
MYR 37.32-
Days to Ship :
9 Day(s) or more

Plastic bag with a zipper that can be labeled in writing.
[Features]
· Low price achieved due to mass production overseas.
[Applications]
· There is no limit to the potential applications, from organizing accessories to storing samples, etc.
· The inclusion of a written label backing provides additional convenience.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 100 pcs.
  • 200 pcs.
  • 300 sheets
  • Clear
Width(mm)

Refine by

  • 50
  • 60
  • 70
  • 85
  • 100
  • 120
  • 140
  • 170
  • Clear
Depth(mm)

Refine by

  • 70 (Length below fastener)
  • 85 (Length below fastener)
  • 100 (Length below fastener)
  • 120 (Length below fastener)
  • 140 (Length below fastener)
  • 170 (Length below fastener)
  • 200 (Length below fastener)
  • 240 (Length below fastener)
  • Clear
Part Number

Refine by

  • AG-4
  • BG-4
  • CG-4
  • DG-4
  • EG-4
  • FG-4
  • GG-4
  • HG-4
  • WGA-4
  • WGB-4
  • WGC-4
  • WGD-4
  • WGE-4
  • WGF-4
  • WGG-4
  • WGH-4
  • Clear
TGK Code

Refine by

  • 0153236751
  • 0153236752
  • 0153236753
  • 0153236754
  • 0153236755
  • 0153236756
  • 0153236757
  • 0153236758
  • 0153236763
  • 0153236764
  • 0153236765
  • 0153236766
  • 0153236767
  • 0153236768
  • 0153236769
  • 0153236770
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
300 sheets
50
70 (Length below fastener)
AG-4
0153236751
9 Day(s)
MYR 37.32

Part Number : 0153-23-67-51
Days to Ship 9 Day(s)
Standard Unit Price MYR 37.32
Quantity 300 sheets

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    50
  • Depth(mm)
    70 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.04
  • Part Number
    AG-4
  • TGK Code
    0153236751
  • Specifications
    Color: Transparent
300 sheets
60
85 (Length below fastener)
BG-4
0153236752
9 Day(s)
MYR 48.06

Part Number : 0153-23-67-52
Days to Ship 9 Day(s)
Standard Unit Price MYR 48.06
Quantity 300 sheets

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    60
  • Depth(mm)
    85 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.04
  • Part Number
    BG-4
  • TGK Code
    0153236752
  • Specifications
    Color: Transparent
200 pcs.
70
100 (Length below fastener)
CG-4
0153236753
9 Day(s)
MYR 38.40

Part Number : 0153-23-67-53
Days to Ship 9 Day(s)
Standard Unit Price MYR 38.40
Quantity 200 pcs.

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    70
  • Depth(mm)
    100 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.04
  • Part Number
    CG-4
  • TGK Code
    0153236753
  • Specifications
    Color: Transparent
200 pcs.
85
120 (Length below fastener)
DG-4
0153236754
9 Day(s)
MYR 46.59

Part Number : 0153-23-67-54
Days to Ship 9 Day(s)
Standard Unit Price MYR 46.59
Quantity 200 pcs.

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    85
  • Depth(mm)
    120 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.04
  • Part Number
    DG-4
  • TGK Code
    0153236754
  • Specifications
    Color: Transparent
200 pcs.
100
140 (Length below fastener)
EG-4
0153236755
9 Day(s)
MYR 51.15

Part Number : 0153-23-67-55
Days to Ship 9 Day(s)
Standard Unit Price MYR 51.15
Quantity 200 pcs.

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    100
  • Depth(mm)
    140 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.04
  • Part Number
    EG-4
  • TGK Code
    0153236755
  • Specifications
    Color: Transparent
100 pcs.
120
170 (Length below fastener)
FG-4
0153236756
9 Day(s)
MYR 41.41

Part Number : 0153-23-67-56
Days to Ship 9 Day(s)
Standard Unit Price MYR 41.41
Quantity 100 pcs.

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    120
  • Depth(mm)
    170 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.04
  • Part Number
    FG-4
  • TGK Code
    0153236756
  • Specifications
    Color: Transparent
100 pcs.
140
200 (Length below fastener)
GG-4
0153236757
9 Day(s)
MYR 48.06

Part Number : 0153-23-67-57
Days to Ship 9 Day(s)
Standard Unit Price MYR 48.06
Quantity 100 pcs.

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    140
  • Depth(mm)
    200 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.04
  • Part Number
    GG-4
  • TGK Code
    0153236757
  • Specifications
    Color: Transparent
100 pcs.
170
240 (Length below fastener)
HG-4
0153236758
9 Day(s)
MYR 70.54

Part Number : 0153-23-67-58
Days to Ship 9 Day(s)
Standard Unit Price MYR 70.54
Quantity 100 pcs.

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    170
  • Depth(mm)
    240 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.04
  • Part Number
    HG-4
  • TGK Code
    0153236758
  • Specifications
    Color: Transparent
300 sheets
50
70 (Length below fastener)
WGA-4
0153236763
9 Day(s)
MYR 42.96

Part Number : 0153-23-67-63
Days to Ship 9 Day(s)
Standard Unit Price MYR 42.96
Quantity 300 sheets

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    50
  • Depth(mm)
    70 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.04
  • Part Number
    WGA-4
  • TGK Code
    0153236763
  • Specifications
    Color: Transparent
300 sheets
60
85 (Length below fastener)
WGB-4
0153236764
11 Day(s)
MYR 53.62

Part Number : 0153-23-67-64
Days to Ship 11 Day(s)
Standard Unit Price MYR 53.62
Quantity 300 sheets

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    60
  • Depth(mm)
    85 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.04
  • Part Number
    WGB-4
  • TGK Code
    0153236764
  • Specifications
    Color: Transparent
200 pcs.
70
100 (Length below fastener)
WGC-4
0153236765
9 Day(s)
MYR 42.96

Part Number : 0153-23-67-65
Days to Ship 9 Day(s)
Standard Unit Price MYR 42.96
Quantity 200 pcs.

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    70
  • Depth(mm)
    100 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.04
  • Part Number
    WGC-4
  • TGK Code
    0153236765
  • Specifications
    Color: Transparent
200 pcs.
85
120 (Length below fastener)
WGD-4
0153236766
11 Day(s)
MYR 56.25

Part Number : 0153-23-67-66
Days to Ship 11 Day(s)
Standard Unit Price MYR 56.25
Quantity 200 pcs.

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    85
  • Depth(mm)
    120 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.04
  • Part Number
    WGD-4
  • TGK Code
    0153236766
  • Specifications
    Color: Transparent
200 pcs.
100
140 (Length below fastener)
WGE-4
0153236767
9 Day(s)
MYR 57.33

Part Number : 0153-23-67-67
Days to Ship 9 Day(s)
Standard Unit Price MYR 57.33
Quantity 200 pcs.

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    100
  • Depth(mm)
    140 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.04
  • Part Number
    WGE-4
  • TGK Code
    0153236767
  • Specifications
    Color: Transparent
100 pcs.
120
170 (Length below fastener)
WGF-4
0153236768
9 Day(s)
MYR 48.06

Part Number : 0153-23-67-68
Days to Ship 9 Day(s)
Standard Unit Price MYR 48.06
Quantity 100 pcs.

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    120
  • Depth(mm)
    170 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.04
  • Part Number
    WGF-4
  • TGK Code
    0153236768
  • Specifications
    Color: Transparent
100 pcs.
140
200 (Length below fastener)
WGG-4
0153236769
11 Day(s)
MYR 54.70

Part Number : 0153-23-67-69
Days to Ship 11 Day(s)
Standard Unit Price MYR 54.70
Quantity 100 pcs.

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    140
  • Depth(mm)
    200 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.04
  • Part Number
    WGG-4
  • TGK Code
    0153236769
  • Specifications
    Color: Transparent
100 pcs.
170
240 (Length below fastener)
WGH-4
0153236770
11 Day(s)
MYR 77.65

Part Number : 0153-23-67-70
Days to Ship 11 Day(s)
Standard Unit Price MYR 77.65
Quantity 100 pcs.

Specificationtitle

  • Product Type
    Polyethylene Bag with Zip
  • Width(mm)
    170
  • Depth(mm)
    240 (Length below fastener)
  • Material
    LDPE
  • Thickness
    0.04
  • Part Number
    WGH-4
  • TGK Code
    0153236770
  • Specifications
    Color: Transparent

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)