(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Z-EAL Quick Spinner Adapter

Z-EAL Quick Spinner Adapter

Standard Unit Price:
MYR 107.21
Days to Ship :
9 Day(s)

[Features]
· A compact design that facilitates use in confined spaces.
· Outstanding usability thanks to precision of all the parts.
· A newly shaped ball dimple realizes a junction with less backlash. (PAT.)

Basic Specifications

  • Single Product/Set Classification
    Single Item Adapter
  • Socket shape
    Joint type
  • Overall Length(mm)
    21.5
  • JAN Code
    4991644021093
  • Trusco Code
    481-9799
  • Material
    Chrome Molybdenum Steel (SCM435)
  • Mass(g)
    24
  • Insertion Angle Concavity
    6.35
  • Insertion Angle Convexity
    9.5
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
MYR 107.21

Part Number : 2756Z-3-8
Days to Ship 9 Day(s)
Standard Unit Price MYR 107.21

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Socket shape
    Joint type
  • Overall Length(mm)
    21.5
  • JAN Code
    4991644021093
  • Trusco Code
    481-9799
  • Material
    Chrome Molybdenum Steel (SCM435)
  • Mass(g)
    24
  • Insertion Angle Concavity
    6.35
  • Insertion Angle Convexity
    9.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)