(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Replacement Blade For NT Dresser For Large Curved Surfaces

Replacement Blade For NT Dresser For Large Curved Surfaces

Click this image to zoom it.

Move the mouse over the image to zoom

  • Replacement Blade For NT Dresser For Large Curved Surfaces
  • Replacement Blade For NT Dresser For Large Curved Surfaces

[Features]
· Dedicated dresser replacement blade, curved surface type.
[Applications]
· From woodwork to aluminum finishing work.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

RL-331P

Part Number
RL-331P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 49.67

1 Piece(s) 8 Day(s)
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Type Hand Stone, Rapper Length x Width x Thickness(mm) 85×24×0.6 Details Type Second cut
Color Black Conforming main body Dresser RL type (RL-330P etc.) Mass(g) 13
Material and Finish Blade: Stainless steel, Surface: Coating JAN Code 4904011035333 Trusco Code 405-5713

Please check the type/dimensions/specifications of the part RL-331P in the Replacement Blade For NT Dresser For Large Curved Surfaces series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)