(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Ultra-Hardening Weed Preventing Sand

Ultra-Hardening Weed Preventing Sand

Standard Unit Price:
MYR 127.27
Days to Ship :
8 Day(s)

Basic Specifications

  • Product Type
    Weed prevention product
  • Width(mm)
    480
  • Depth(mm)
    340
  • Height(mm)
    70
  • Color Details
    Brown
  • JAN Code
    4905009909278
  • Trusco Code
    414-2012
  • Mass(g)
    15000
  • Material
    Cement, sand
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 127.27

Part Number : C15-BR
Days to Ship 8 Day(s)
Standard Unit Price MYR 127.27
Quantity 1 pc.

Specificationtitle

  • Product Type
    Weed prevention product
  • Width(mm)
    480
  • Depth(mm)
    340
  • Height(mm)
    70
  • Color Details
    Brown
  • JAN Code
    4905009909278
  • Trusco Code
    414-2012
  • Mass(g)
    15000
  • Material
    Cement, sand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)