(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
One-Tuck Cargo Pants AF117

Click this image to zoom it.

Move the mouse over the image to zoom

One-Tuck Cargo Pants AF117

Standard Unit Price:
MYR 218.73
Days to Ship :
14 Day(s) or more

[Features]
· Colorful variations available.
· Anti-static soft light twill is used for the material.
· For men
· For fall and winter
· Active knee specification.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material 2
    Anti-static soft twill
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 96
  • 101
  • 106
  • 112
  • 120
  • 130
  • Clear
Inseam(cm)

Refine by

  • 75
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 96
  • 101
  • 106
  • 112
  • 120
  • 130
  • Clear
Color Details

Refine by

  • Blue
  • Earth Green
  • Gray
  • Navy
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
70
78
70
Blue
14 Day(s) or more
MYR 218.73

Part Number : AF117-1-70
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Blue
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425017
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Blue
73
78
73
Blue
14 Day(s) or more
MYR 218.73

Part Number : AF117-1-73
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Blue
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425024
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Blue
76
78
76
Blue
14 Day(s) or more
MYR 218.73

Part Number : AF117-1-76
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Blue
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425031
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Blue
79
78
79
Blue
14 Day(s) or more
MYR 218.73

Part Number : AF117-1-79
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Blue
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425048
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Blue
82
78
82
Blue
14 Day(s) or more
MYR 218.73

Part Number : AF117-1-82
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Blue
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425055
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Blue
85
78
85
Blue
14 Day(s) or more
MYR 218.73

Part Number : AF117-1-85
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Blue
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425062
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Blue
88
78
88
Blue
14 Day(s) or more
MYR 218.73

Part Number : AF117-1-88
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Blue
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425079
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Blue
91
75
91
Blue
14 Day(s) or more
MYR 218.73

Part Number : AF117-1-91
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Blue
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425086
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Blue
96
75
96
Blue
14 Day(s) or more
MYR 218.73

Part Number : AF117-1-96
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    96
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Blue
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425093
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Blue
101
75
101
Blue
14 Day(s) or more
MYR 218.73

Part Number : AF117-1-101
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    101
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Blue
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425109
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Blue
106
75
106
Blue
14 Day(s) or more
MYR 218.73

Part Number : AF117-1-106
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    106
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    106
  • Color Details
    Blue
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425116
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Blue
112
75
112
Blue
14 Day(s) or more
MYR 218.73

Part Number : AF117-1-112
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    112
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    112
  • Color Details
    Blue
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425123
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Blue
120
75
120
Blue
14 Day(s) or more
MYR 218.73

Part Number : AF117-1-120
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    120
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    120
  • Color Details
    Blue
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425130
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Blue
130
75
130
Blue
14 Day(s) or more
MYR 218.73

Part Number : AF117-1-130
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    130
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    130
  • Color Details
    Blue
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425147
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Gray
70
78
70
Gray
14 Day(s) or more
MYR 218.73

Part Number : AF117-3-70
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Gray
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425161
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Gray
73
78
73
Gray
14 Day(s) or more
MYR 218.73

Part Number : AF117-3-73
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Gray
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425178
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Gray
76
78
76
Gray
14 Day(s) or more
MYR 218.73

Part Number : AF117-3-76
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Gray
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425185
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Gray
79
78
79
Gray
14 Day(s) or more
MYR 218.73

Part Number : AF117-3-79
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Gray
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425192
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Gray
82
78
82
Gray
14 Day(s) or more
MYR 218.73

Part Number : AF117-3-82
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Gray
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425208
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Gray
85
78
85
Gray
14 Day(s) or more
MYR 218.73

Part Number : AF117-3-85
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Gray
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425215
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Gray
88
78
88
Gray
14 Day(s) or more
MYR 218.73

Part Number : AF117-3-88
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Gray
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425222
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Gray
91
75
91
Gray
14 Day(s) or more
MYR 218.73

Part Number : AF117-3-91
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Gray
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425239
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Gray
96
75
96
Gray
14 Day(s) or more
MYR 218.73

Part Number : AF117-3-96
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    96
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Gray
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425246
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Gray
101
75
101
Gray
14 Day(s) or more
MYR 218.73

Part Number : AF117-3-101
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    101
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Gray
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425253
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Gray
106
75
106
Gray
14 Day(s) or more
MYR 218.73

Part Number : AF117-3-106
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    106
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    106
  • Color Details
    Gray
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425260
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Gray
112
75
112
Gray
14 Day(s) or more
MYR 218.73

Part Number : AF117-3-112
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    112
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    112
  • Color Details
    Gray
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425277
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Gray
120
75
120
Gray
14 Day(s) or more
MYR 218.73

Part Number : AF117-3-120
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    120
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    120
  • Color Details
    Gray
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425284
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Gray
130
75
130
Gray
14 Day(s) or more
MYR 218.73

Part Number : AF117-3-130
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    130
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    130
  • Color Details
    Gray
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425291
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Green
70
78
70
Earth Green
14 Day(s) or more
MYR 218.73

Part Number : AF117-4-70
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Earth Green
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425314
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Green
73
78
73
Earth Green
14 Day(s) or more
MYR 218.73

Part Number : AF117-4-73
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Earth Green
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425321
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Green
76
78
76
Earth Green
14 Day(s) or more
MYR 218.73

Part Number : AF117-4-76
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Earth Green
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425338
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Green
79
78
79
Earth Green
14 Day(s) or more
MYR 218.73

Part Number : AF117-4-79
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Earth Green
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425345
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Green
82
78
82
Earth Green
14 Day(s) or more
MYR 218.73

Part Number : AF117-4-82
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Earth Green
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425352
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Green
85
78
85
Earth Green
14 Day(s) or more
MYR 218.73

Part Number : AF117-4-85
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Earth Green
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425369
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Green
88
78
88
Earth Green
14 Day(s) or more
MYR 218.73

Part Number : AF117-4-88
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Earth Green
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425376
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Green
91
75
91
Earth Green
14 Day(s) or more
MYR 218.73

Part Number : AF117-4-91
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Earth Green
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425383
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Green
96
75
96
Earth Green
14 Day(s) or more
MYR 218.73

Part Number : AF117-4-96
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    96
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Earth Green
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425390
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Green
101
75
101
Earth Green
14 Day(s) or more
MYR 218.73

Part Number : AF117-4-101
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    101
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Earth Green
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425406
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Green
106
75
106
Earth Green
14 Day(s) or more
MYR 218.73

Part Number : AF117-4-106
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    106
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    106
  • Color Details
    Earth Green
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425413
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Green
112
75
112
Earth Green
14 Day(s) or more
MYR 218.73

Part Number : AF117-4-112
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    112
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    112
  • Color Details
    Earth Green
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425420
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Green
120
75
120
Earth Green
14 Day(s) or more
MYR 218.73

Part Number : AF117-4-120
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    120
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    120
  • Color Details
    Earth Green
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425437
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Green
130
75
130
Earth Green
14 Day(s) or more
MYR 218.73

Part Number : AF117-4-130
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    130
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    130
  • Color Details
    Earth Green
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425444
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Navy Blue
70
78
70
Navy
14 Day(s) or more
MYR 218.73

Part Number : AF117-100-70
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Navy
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425468
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Navy Blue
73
78
73
Navy
14 Day(s) or more
MYR 218.73

Part Number : AF117-100-73
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Navy
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425475
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Navy Blue
76
78
76
Navy
14 Day(s) or more
MYR 218.73

Part Number : AF117-100-76
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Navy
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425482
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Navy Blue
79
78
79
Navy
14 Day(s) or more
MYR 218.73

Part Number : AF117-100-79
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Navy
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425499
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Navy Blue
82
78
82
Navy
14 Day(s) or more
MYR 218.73

Part Number : AF117-100-82
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Navy
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425505
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Navy Blue
85
78
85
Navy
14 Day(s) or more
MYR 218.73

Part Number : AF117-100-85
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Navy
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425512
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Navy Blue
88
78
88
Navy
14 Day(s) or more
MYR 218.73

Part Number : AF117-100-88
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Navy
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425529
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.
1 pc.
Navy Blue
91
75
91
Navy
14 Day(s) or more
MYR 218.73

Part Number : AF117-100-91
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 218.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • Size
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Navy
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163425536
  • Specification 2
    Active Knee (Inner Thigh / Knee)
  • Caution
    91 to 106 cm: Additional ¥500. 112 to 130 cm: Additional ¥1,000.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)