(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Chain load binder CN1

Click this image to zoom it.

Move the mouse over the image to zoom

Chain load binder CN1

Standard Unit Price:
MYR 1,088.96
Days to Ship :
11 Day(s)

[Features]
· Uses a strong chain (G80), with a safe hook made of specially forged steel.
· Strong load binding is possible with a small amount of force.
· The locking pawls in the main body contain springs for excellent workability and safety.
· The chain is free and unbound, allowing for efficient work.

Basic Specifications

  • Product Type
    Load Binders
  • Size A(mm)
    75
  • Size B(mm)
    91
  • Dimension C(mm)
    20
  • Size D(mm)
    29
  • Adjustment Margin L(mm)
    390-1280
  • Chain Diameter(mm)
    6
  • Chain Length(m)
    1
  • Handle Length R(mm)
    410
  • Working Load(kg)
    1000
  • Dimension E(mm)
    68
  • Dimension F(mm)
    15
  • Dimension G(mm)
    280
  • Mass(g)
    5000
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
CN1
1 unit
11 Day(s)
MYR 1,088.96

Part Number : CN1
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,088.96
Quantity 1 unit

Specificationtitle

  • Product Type
    Load Binders
  • Size A(mm)
    75
  • Size B(mm)
    91
  • Dimension C(mm)
    20
  • Size D(mm)
    29
  • Adjustment Margin L(mm)
    390-1280
  • Chain Diameter(mm)
    6
  • Chain Length(m)
    1
  • Handle Length R(mm)
    410
  • Working Load(kg)
    1000
  • Dimension E(mm)
    68
  • Dimension F(mm)
    15
  • Dimension G(mm)
    280
  • Mass(g)
    5000

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time