(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Belt Load Binder (Ratchet Type/B Series/Buckle Type)

Belt Load Binder (Ratchet Type/B Series/Buckle Type)

Standard Unit Price:
MYR 154.32-
Days to Ship :
10 Day(s) or more

[Features]
· Ratchet type
· Loads can be bound gently and easily.

Basic Specifications

  • Product Type
    Strap Load Binder
  • Compatible Belt Width(mm)
    25
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Type Details

Refine by

  • Mini (Pink)
  • Clear
Belt Strength(kg)

Refine by

  • 450
  • 600
  • Clear
Main body side belt length(m)

Refine by

  • 0.3
  • 3.6
  • Clear
Adjustment Side Belt Length(m)

Refine by

  • 4.5
  • Clear
Shape

Refine by

  • Endless (Main Unit Belt Only)
  • Fine Tip S Fitting (Main Body Silver)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Mini (Pink)
600
0.3
4.5
Fine Tip S Fitting (Main Body Silver)
10 Day(s) or more
MYR 173.70

Minimum order quantity is 4.

Part Number : B-55
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 173.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Strap Load Binder
  • Compatible Belt Width(mm)
    25
  • Type Details
    Mini (Pink)
  • Belt Strength(kg)
    600
  • Main body side belt length(m)
    0.3
  • Adjustment Side Belt Length(m)
    4.5
  • Shape
    Fine Tip S Fitting (Main Body Silver)
  • Working Load(kg)
    60
  • Mass(g)
    500
1 pc.
-
450
3.6
-
Endless (Main Unit Belt Only)
11 Day(s)
MYR 154.32

Part Number : C-50
Days to Ship 11 Day(s)
Standard Unit Price MYR 154.32
Quantity 1 pc.

Specificationtitle

  • Product Type
    Strap Load Binder
  • Compatible Belt Width(mm)
    25
  • Type Details
    -
  • Belt Strength(kg)
    450
  • Main body side belt length(m)
    3.6
  • Adjustment Side Belt Length(m)
    -
  • Shape
    Endless (Main Unit Belt Only)
  • Working Load(kg)
    50
  • Mass(g)
    100

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time