(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Stainless Steel Simple Snatch Hook (With Bearings)

Stainless Steel Simple Snatch Hook (With Bearings)

Standard Unit Price:
MYR 1,155.89
Days to Ship :
10 Day(s)

A pulley with a side panel that can be opened and closed. Mountable mid‑point along the rope.
[Features]
· Small/lightweight for easy carrying. Short overall length for effective use of space.
· Small‑radius sheave ropeway to prevent damaging small‑diameter wire ropes.
· The shape prevents the wire rope from getting trapped between the sheave and side panel.
· Fully plated. Corrosion‑resistant safety catch for safe outdoor work.
· Strong, safe—designed with a safety factor of 5 or above.
· Contains bearings for safe high-use frequency work and high-speed sheave rotation.
[Applications]
· Convenient for cargo‑handling work for ships.

Basic Specifications

  • Working Load Limit(kg)
    250
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    9
  • Wheel Diameter(mm)
    50
  • Dimension (Length)(mm)
    180
  • Dimension (Width)(mm)
    58
  • Dimension (Depth)(mm)
    35
  • Material
    Stainless Steel
  • Specifications
    With Bearing
  • Shaft Diameter(mm)
    10
  • Dimension E(mm)
    10
  • Dimension F(mm)
    16
  • Dimension G(mm)
    9
  • Mass(g)
    520
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
MYR 1,155.89

Part Number : SS50B-S
Days to Ship 10 Day(s)
Standard Unit Price MYR 1,155.89
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    250
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    9
  • Wheel Diameter(mm)
    50
  • Dimension (Length)(mm)
    180
  • Dimension (Width)(mm)
    58
  • Dimension (Depth)(mm)
    35
  • Material
    Stainless Steel
  • Specifications
    With Bearing
  • Shaft Diameter(mm)
    10
  • Dimension E(mm)
    10
  • Dimension F(mm)
    16
  • Dimension G(mm)
    9
  • Mass(g)
    520

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)