(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Sanma block (off type)

Sanma block (off type)

Standard Unit Price:
MYR 218.69-
Days to Ship :
11 Day(s)

A simple, strong top eye type pulley.
[Features]
· Simple but strong type.
· Top eye type.
[Applications]
· Convenient for cargo‑handling work for ships.

Basic Specifications

  • Product Model
    Pulley
  • Number of Wheel
    1
  • Dimensions N(mm)
    5
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Working Load Limit(kg)

Refine by

  • 500
  • 1000
  • Clear
Wheel Diameter(mm)

Refine by

  • 75
  • 100
  • Clear
Dimension A(mm)

Refine by

  • 196
  • 245
  • Clear
Dimension B(mm)

Refine by

  • 80
  • 96
  • Clear
Dimension C(mm)

Refine by

  • 116
  • 149
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
500
75
196
80
116
11 Day(s)
MYR 218.69

Part Number : MB-75
Days to Ship 11 Day(s)
Standard Unit Price MYR 218.69
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    500
  • Product Model
    Pulley
  • Wheel Diameter(mm)
    75
  • Number of Wheel
    1
  • Dimension A(mm)
    196
  • Dimension B(mm)
    80
  • Dimension C(mm)
    116
  • Dimension D(mm)
    12
  • Dimension E(mm)
    65
  • Dimension F(mm)
    33
  • Dimension G(mm)
    23
  • Dimension H(mm)
    47
  • Dimension I(mm)
    12
  • Dimension J(mm)
    12
  • Dimension K(mm)
    75
  • Dimension L(mm)
    32
  • Dimension m(mm)
    46
  • Dimensions N(mm)
    5
  • Mass(g)
    1200
1 pc.
1000
100
245
96
149
11 Day(s)
MYR 312.51

Part Number : MB-100
Days to Ship 11 Day(s)
Standard Unit Price MYR 312.51
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    1000
  • Product Model
    Pulley
  • Wheel Diameter(mm)
    100
  • Number of Wheel
    1
  • Dimension A(mm)
    245
  • Dimension B(mm)
    96
  • Dimension C(mm)
    149
  • Dimension D(mm)
    14
  • Dimension E(mm)
    85
  • Dimension F(mm)
    38
  • Dimension G(mm)
    27
  • Dimension H(mm)
    57
  • Dimension I(mm)
    15
  • Dimension J(mm)
    17
  • Dimension K(mm)
    100
  • Dimension L(mm)
    38
  • Dimension m(mm)
    53
  • Dimensions N(mm)
    5
  • Mass(g)
    2200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)