(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
2 String Lifting Balance

2 String Lifting Balance

Standard Unit Price:
MYR 1,789.28-
Days to Ship :
11 Day(s)

[Features]
· Dedicated clamp for wood materials. Use for suspending long objects.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Hangout interval(mm)

Refine by

  • 800
  • 1000
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
1000
11 Day(s)
MYR 1,968.12

Part Number : MOT-1000
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,968.12
Quantity 1 Set

Specificationtitle

  • Product Type
    Vertical Suspension Clamp
  • Basic Working Load(t)
    0.5
  • Hangout interval(mm)
    1000
1 Set
800
11 Day(s)
MYR 1,789.28

Part Number : MOT-800
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,789.28
Quantity 1 Set

Specificationtitle

  • Product Type
    Vertical Suspension Clamp
  • Basic Working Load(t)
    0.5
  • Hangout interval(mm)
    800

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time