(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

CD Welding Stud Male Screw, Flange Type (Mild Steel)【50 Pieces Per Package】

Part Number

Configured Part Number is shown.

MSF-M5X8-50

Configured Specifications

Product TypeOtherFlange diameter D±0.3(mm)6.5
Flange Thickness B(mm)1.0MaterialMild Steel
Overall Length L ±0.3(mm)8Amount Of Content1 Box (50 pcs)
Part Number
MSF-M5X8-50
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipAmount Of Content

MYR 110.79

50 Pieces Per Package

1 Pack(s) 8 Day(s) or more 1 Box (50 pcs)
Part Number
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipAmount Of Content
  1. 1

Basic Information

Product Type Other Flange diameter D±0.3(mm) 6.5 Flange Thickness B(mm) 1.0
Material Mild Steel Overall Length L ±0.3(mm) 8 Amount Of Content 1 Box (50 pcs)

Please check the type/dimensions/specifications of the part MSF-M5X8-50 in the CD Welding Stud Male Screw, Flange Type (Mild Steel) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time