(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Bucket with Pour Spout SUS-304 Model

Bucket with Pour Spout SUS-304 Model

Standard Unit Price:
MYR 1,438.85-
Days to Ship :
11 Day(s) or more

Tapered SUS-304 bucket with a pour spout and height adjuster.
You can choose from 3 different sizes and capacities.

Basic Specifications

  • Material
    SUS304
  • Abstract
    Tapered, with Flange
Part Number
Capacity(L)

Refine by

  • 10
  • 15
  • 20
  • Clear
Top diameter(mm)

Refine by

  • Inside: 265
  • Inside: 288
  • Inside: 308
  • Clear
Pilot Hole(mm)

Refine by

  • Inside: 240
  • Inside: 285
  • Clear
Depth(mm)

Refine by

  • 273
  • 312
  • 360
  • Clear
TGK Code

Refine by

  • 0171322402
  • 0171322403
  • 0171322404
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10
Inside: 265
Inside: 240
273
0171322402
13 Day(s)
MYR 1,618.40

Part Number : 0171-32-24-02
Days to Ship 13 Day(s)
Standard Unit Price MYR 1,618.40

Specificationtitle

  • Capacity(L)
    10
  • Top diameter(mm)
    Inside: 265
  • Pilot Hole(mm)
    Inside: 240
  • Depth(mm)
    273
  • TGK Code
    0171322402
  • Specifications
    Bottom (mm): Approx. 245, Height (mm) 270
  • Material
    SUS304
  • Abstract
    Tapered, with Flange
15
Inside: 288
Inside: 240
312
0171322403
11 Day(s)
MYR 1,438.85

Part Number : 0171-32-24-03
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,438.85

Specificationtitle

  • Capacity(L)
    15
  • Top diameter(mm)
    Inside: 288
  • Pilot Hole(mm)
    Inside: 240
  • Depth(mm)
    312
  • TGK Code
    0171322403
  • Specifications
    -
  • Material
    SUS304
  • Abstract
    Tapered, with Flange
20
Inside: 308
Inside: 285
360
0171322404
13 Day(s)
MYR 2,087.69

Part Number : 0171-32-24-04
Days to Ship 13 Day(s)
Standard Unit Price MYR 2,087.69

Specificationtitle

  • Capacity(L)
    20
  • Top diameter(mm)
    Inside: 308
  • Pilot Hole(mm)
    Inside: 285
  • Depth(mm)
    360
  • TGK Code
    0171322404
  • Specifications
    -
  • Material
    SUS304
  • Abstract
    Tapered, with Flange

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Tosron Carry
    Tosron Carry

    AS ONE

    Standard Price : MYR 1,643.18

    Days to Ship : 8 Day(s)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)