(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
No.4190 P-Cut Tape

No.4190 P-Cut Tape

Standard Unit Price:
MYR 31.29
Days to Ship :
5 Day(s)

A compact protective tape that uses an easy-to-cut polyethylene cloth support material.
[Features]
· A protective polyethylene cloth tape that is easy to cut by hand and environmentally friendly.
· Environmentally friendly, with an emulsion-based adhesive.
· VOC (Volatile Organic Compounds) residue, often thought to be a cause of sick house syndrome, has been significantly reduced.
· Easy to cut by hand. Stable adhesion once placed. Leaves little adhesive residue, suitable for protective covering.
[Applications]
· General protective covering, construction/renovation work, etc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.15
  • Adhesive Strength
    10.00 N (1,019 gf)/width 25 mm
  • Tensile Strength
    100.0N (10.1 kgf)/Width 25 mm
  • Color Detail
    Nature green
  • Details Type
    Pack
  • Stretch(%)
    15
  • Support Medium
    Polyethylene cloth
  • Amount Of Content
    1 Box (30 Rolls)
Part Number
Amount Of Content

Refine by

  • 1 Box (30 Rolls)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (30 Rolls)
5 Day(s)
MYR 31.29

Part Number : N4190-50-25-0.15-WB-PACK
Days to Ship 5 Day(s)
Standard Unit Price MYR 31.29
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.15
  • Adhesive Strength
    10.00 N (1,019 gf)/width 25 mm
  • Tensile Strength
    100.0N (10.1 kgf)/Width 25 mm
  • Color Detail
    Nature green
  • Details Type
    Pack
  • Stretch(%)
    15
  • Support Medium
    Polyethylene cloth

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)