(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
No.712 Cloth Support, Cloth Double-Sided Tape

No.712 Cloth Support, Cloth Double-Sided Tape

Standard Unit Price:
MYR 46.28
Days to Ship :
11 Day(s)

Double-sided cloth tape is ideal for rough surfaces, securing carpets and hanging outdoor posters.
[Features]
· No. 712 is the thin type (0.4 mm thickness) of No. 711.
· Since the tape has thickness, it is suitable for coarse and uneven surfaces.
· Superior initial adhesion. Excellent weather resistance.
· Double-sided cloth tape can be torn by hand and has good workability.
[Applications]
· Use for securing carpets and wire protectors.
· Use for hanging posters indoors and outdoors.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    15
  • Thickness(mm)
    0.4
  • Shear Bond Strength
    127.5N(13kgf)/4cm2
  • Adhesive Strength
    9.02 N (920 gf) / Width 20 mm
  • Color Detail
    White
  • Details Type
    Pack
  • Support Medium
    Staple fiber
  • First Surface Adhesive
    Rubber-Based
  • Second Surface Adhesive
    Rubber-Based
  • Separator
    White
  • Amount Of Content
    1 Box (30 Rolls)
Part Number
Amount Of Content

Refine by

  • 1 Box (30 Rolls)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (30 Rolls)
11 Day(s)
MYR 46.28

Minimum order quantity is 30.

Part Number : N712-50-15-0.4-W-PACK
Days to Ship 11 Day(s)
Standard Unit Price MYR 46.28
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    15
  • Thickness(mm)
    0.4
  • Shear Bond Strength
    127.5N(13kgf)/4cm2
  • Adhesive Strength
    9.02 N (920 gf) / Width 20 mm
  • Color Detail
    White
  • Details Type
    Pack
  • Support Medium
    Staple fiber
  • First Surface Adhesive
    Rubber-Based
  • Second Surface Adhesive
    Rubber-Based
  • Separator
    White

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)