(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Surface protective sheet No.9491

Surface protective sheet No.9491

Standard Unit Price:
MYR 1,827.05
Days to Ship :
15 Day(s)

[Features]
· Low-strength adhesive type

Basic Specifications

  • Product Type
    Sheet
  • Color
    Transparent
  • Width(mm)
    100
  • Length(m)
    100
  • Thickness(mm)
    0.06
  • Adhesive Strength
    0.45 N (46 gf)/width 25 mm
  • Color Detail
    Transparency
  • Details Type
    Pack
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Support Medium
    Polyethylene
  • Amount Of Content
    1 Box (18 Rolls)
Part Number
Amount Of Content

Refine by

  • 1 Box (18 Rolls)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (18 Rolls)
15 Day(s)
MYR 1,827.05

Minimum order quantity is 18.

Part Number : N9491-100-100-0.06-CL-PACK
Days to Ship 15 Day(s)
Standard Unit Price MYR 1,827.05
Quantity 1 Box (18 Rolls)

Specificationtitle

  • Product Type
    Sheet
  • Color
    Transparent
  • Width(mm)
    100
  • Length(m)
    100
  • Thickness(mm)
    0.06
  • Adhesive Strength
    0.45 N (46 gf)/width 25 mm
  • Color Detail
    Transparency
  • Details Type
    Pack
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Support Medium
    Polyethylene

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)