(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Surface protective sheet No.9493

Surface protective sheet No.9493

Standard Unit Price:
MYR 95.06-
Days to Ship :
15 Day(s)

[Features]
· Moderately adhesive type.
· For rough surfaces.

Basic Specifications

  • Product Type
    Sheet
  • Length(m)
    100
  • Thickness(mm)
    0.06
  • Adhesive Strength
    1.92 N (196 gf)/width 25 mm
  • Details Type
    Pack
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Support Medium
    Polyethylene
Part Number
Amount Of Content

Refine by

  • 1 Box (18 Rolls)
  • 1 Box (30 Rolls)
  • Clear
Color

Refine by

  • Blue
  • Transparent
  • Clear
Width(mm)

Refine by

  • 50
  • 100
  • Clear
Color Detail

Refine by

  • Blue
  • Transparency
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (30 Rolls)
Transparent
50
Transparency
15 Day(s)
MYR 95.06

Minimum order quantity is 18.

Part Number : N9493-50-100-0.06-CL-PACK
Days to Ship 15 Day(s)
Standard Unit Price MYR 95.06
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Sheet
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    100
  • Thickness(mm)
    0.06
  • Adhesive Strength
    1.92 N (196 gf)/width 25 mm
  • Color Detail
    Transparency
  • Details Type
    Pack
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Support Medium
    Polyethylene
1 Box (18 Rolls)
Blue
100
Blue
15 Day(s)
MYR 1,827.05

Minimum order quantity is 18.

Part Number : N9493-100-100-0.06-BU-PACK
Days to Ship 15 Day(s)
Standard Unit Price MYR 1,827.05
Quantity 1 Box (18 Rolls)

Specificationtitle

  • Product Type
    Sheet
  • Color
    Blue
  • Width(mm)
    100
  • Length(m)
    100
  • Thickness(mm)
    0.06
  • Adhesive Strength
    1.92 N (196 gf)/width 25 mm
  • Color Detail
    Blue
  • Details Type
    Pack
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Support Medium
    Polyethylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)