(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Keshimin Sealed Milky Lotion

Keshimin Sealed Milky Lotion

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· A medicinal emulsion that moisturizes and prevents blemishes.
· Treats blemishes over the entire face, and continues to lock in moisture.

Basic Specifications

  • Product Type
    Other
  • Size(mm)
    45×138×40
  • Capacity
    130mL
  • JAN Code
    4987072037683
  • Mass(g)
    162
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
-

Part Number : 303566
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size(mm)
    45×138×40
  • Capacity
    130mL
  • JAN Code
    4987072037683
  • Mass(g)
    162

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)