(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Stains And Leaves for Portable Use

Stains And Leaves for Portable Use

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· Stain removers designed for different stain types.
· Tissue type that is convenient for carrying.

Basic Specifications

  • Product Model
    Cleaner
  • Use
    For the Home
  • Longitudinal x Side x Height(mm)
    75×108×9
  • JAN Code
    4987072790458
  • Weight(g)
    13
  • Amount Of Content
    4 Packs
Part Number
Amount Of Content

Refine by

  • 4 Packs
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Packs
7 Day(s) or more
-

Part Number : 075269
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 4 Packs

Specificationtitle

  • Product Model
    Cleaner
  • Use
    For the Home
  • Longitudinal x Side x Height(mm)
    75×108×9
  • JAN Code
    4987072790458
  • Weight(g)
    13

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time