(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
3250 All Mind Suit

Click this image to zoom it.

3250 All Mind Suit

Standard Unit Price:
MYR 265.73
Days to Ship :
6 Day(s) or more

Offers a high level of waterproof protection and works great as basic rainwear, making it useful in a wide range of scenarios.
[Features]
·The hood is easily detachable with a snap button and can be adjusted to your preferred fit with a drawcord.
·When not in use, it can be easily removed for a clean look.
·The cuffs and pant hems have hook-and-loop tapes and snap buttons that can be adjusted for width, so there is no need to worry about sagging.
·Mesh, essential for comfort, is used for the lining of the jacket, pants and hood.
·It reduces sweat, moisture and uncomfortable stickiness.
[Applications]
·Commuting to and from work or school by bicycle or motorcycle, etc.
·Event venue for outside work and rainy weather
·Fishing, gardening, camping, etc.

Basic Specifications

  • Product Type
    Top and Bottom Set
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
  • 1 set (jacket and pants)

Details

Catalog

Japanese Only

Part Number

Refine by

  • 1 set (jacket and pants)
  • Clear
Color

Refine by

  • Orange
  • Turquoise
  • Navy
  • Purple
  • Flash Green
  • Black
  • Red
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • 4L
  • 5L
  • Clear
Height (cm)

Refine by

  • 150 to 160
  • 160 to 170
  • 170 to 180
  • 175 to 185
  • 180 to 185
  • Clear
Chest circumference / head circumference (cm)

Refine by

  • 78 to 86
  • 84 to 92
  • 90 to 98
  • 96 to 104
  • 102 to 110
  • 108 to 122
  • 114 to 122
  • Clear
Waist (cm)

Refine by

  • 66 to 74
  • 72 to 80
  • 78 to 88
  • 86 to 96
  • 94 to 104
  • 102 to 126
  • 116 to 126
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set (jacket and pants)
Orange
3L
175 to 185
102 to 110
94 to 104
6 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-25-3L
Days to Ship 6 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Orange
  • Size
    3L
  • Height (cm)
    175 to 185
  • Chest circumference / head circumference (cm)
    102 to 110
  • Waist (cm)
    94 to 104
  • Color Details
    -
  • Inseam(cm)
    73.5
  • Garment length(cm)
    78
  • JAN Code
    4963527335702
  • Trusco Code
    811-0450
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Orange
4L
180 to 185
108 to 122
102 to 126
6 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-25-4L
Days to Ship 6 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Orange
  • Size
    4L
  • Height (cm)
    180 to 185
  • Chest circumference / head circumference (cm)
    108 to 122
  • Waist (cm)
    102 to 126
  • Color Details
    -
  • Inseam(cm)
    79.5
  • Garment length(cm)
    81
  • JAN Code
    4963527335771
  • Trusco Code
    811-0451
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Orange
5L
180 to 185
114 to 122
116 to 126
9 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-25-5L
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Orange
  • Size
    5L
  • Height (cm)
    180 to 185
  • Chest circumference / head circumference (cm)
    114 to 122
  • Waist (cm)
    116 to 126
  • Color Details
    -
  • Inseam(cm)
    84
  • Garment length(cm)
    86
  • JAN Code
    4963527335788
  • Trusco Code
    811-0452
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Orange
L
170 to 180
90 to 98
78 to 88
6 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-25-L
Days to Ship 6 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Orange
  • Size
    L
  • Height (cm)
    170 to 180
  • Chest circumference / head circumference (cm)
    90 to 98
  • Waist (cm)
    78 to 88
  • Color Details
    -
  • Inseam(cm)
    71.5
  • Garment length(cm)
    75
  • JAN Code
    4963527335726
  • Trusco Code
    811-0453
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Orange
LL
175 to 185
96 to 104
86 to 96
6 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-25-LL
Days to Ship 6 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Orange
  • Size
    LL
  • Height (cm)
    175 to 185
  • Chest circumference / head circumference (cm)
    96 to 104
  • Waist (cm)
    86 to 96
  • Color Details
    -
  • Inseam(cm)
    73.5
  • Garment length(cm)
    78
  • JAN Code
    4963527335719
  • Trusco Code
    811-0454
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Orange
M
160 to 170
84 to 92
72 to 80
6 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-25-M
Days to Ship 6 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Orange
  • Size
    M
  • Height (cm)
    160 to 170
  • Chest circumference / head circumference (cm)
    84 to 92
  • Waist (cm)
    72 to 80
  • Color Details
    -
  • Inseam(cm)
    70.5
  • Garment length(cm)
    72
  • JAN Code
    4963527335733
  • Trusco Code
    811-0455
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Orange
S
150 to 160
78 to 86
66 to 74
8 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-25-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Orange
  • Size
    S
  • Height (cm)
    150 to 160
  • Chest circumference / head circumference (cm)
    78 to 86
  • Waist (cm)
    66 to 74
  • Color Details
    -
  • Inseam(cm)
    67.5
  • Garment length(cm)
    69
  • JAN Code
    4963527335740
  • Trusco Code
    811-0456
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Red
3L
175 to 185
102 to 110
94 to 104
8 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-32-3L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Red
  • Size
    3L
  • Height (cm)
    175 to 185
  • Chest circumference / head circumference (cm)
    102 to 110
  • Waist (cm)
    94 to 104
  • Color Details
    Magenta
  • Inseam(cm)
    73.5
  • Garment length(cm)
    78
  • JAN Code
    4963527325109
  • Trusco Code
    811-0457
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Red
4L
180 to 185
108 to 122
102 to 126
17 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-32-4L
Days to Ship 17 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Red
  • Size
    4L
  • Height (cm)
    180 to 185
  • Chest circumference / head circumference (cm)
    108 to 122
  • Waist (cm)
    102 to 126
  • Color Details
    Magenta
  • Inseam(cm)
    79.5
  • Garment length(cm)
    81
  • JAN Code
    4963527325178
  • Trusco Code
    811-0458
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Red
5L
180 to 185
114 to 122
116 to 126
9 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-32-5L
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Red
  • Size
    5L
  • Height (cm)
    180 to 185
  • Chest circumference / head circumference (cm)
    114 to 122
  • Waist (cm)
    116 to 126
  • Color Details
    Magenta
  • Inseam(cm)
    84
  • Garment length(cm)
    86
  • JAN Code
    4963527325185
  • Trusco Code
    811-0459
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Red
L
170 to 180
90 to 98
78 to 88
17 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-32-L
Days to Ship 17 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Red
  • Size
    L
  • Height (cm)
    170 to 180
  • Chest circumference / head circumference (cm)
    90 to 98
  • Waist (cm)
    78 to 88
  • Color Details
    Magenta
  • Inseam(cm)
    71.5
  • Garment length(cm)
    75
  • JAN Code
    4963527325123
  • Trusco Code
    811-0460
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Red
LL
175 to 185
96 to 104
86 to 96
17 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-32-LL
Days to Ship 17 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Red
  • Size
    LL
  • Height (cm)
    175 to 185
  • Chest circumference / head circumference (cm)
    96 to 104
  • Waist (cm)
    86 to 96
  • Color Details
    Magenta
  • Inseam(cm)
    73.5
  • Garment length(cm)
    78
  • JAN Code
    4963527325116
  • Trusco Code
    811-0461
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Red
M
160 to 170
84 to 92
72 to 80
17 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-32-M
Days to Ship 17 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Red
  • Size
    M
  • Height (cm)
    160 to 170
  • Chest circumference / head circumference (cm)
    84 to 92
  • Waist (cm)
    72 to 80
  • Color Details
    Magenta
  • Inseam(cm)
    70.5
  • Garment length(cm)
    72
  • JAN Code
    4963527325130
  • Trusco Code
    811-0462
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Red
S
150 to 160
78 to 86
66 to 74
8 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-32-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Red
  • Size
    S
  • Height (cm)
    150 to 160
  • Chest circumference / head circumference (cm)
    78 to 86
  • Waist (cm)
    66 to 74
  • Color Details
    Magenta
  • Inseam(cm)
    67.5
  • Garment length(cm)
    69
  • JAN Code
    4963527325147
  • Trusco Code
    811-0463
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Purple
5L
180 to 185
114 to 122
116 to 126
9 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-33-5L
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Purple
  • Size
    5L
  • Height (cm)
    180 to 185
  • Chest circumference / head circumference (cm)
    114 to 122
  • Waist (cm)
    116 to 126
  • Color Details
    -
  • Inseam(cm)
    84
  • Garment length(cm)
    86
  • JAN Code
    4963527325987
  • Trusco Code
    811-0464
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Purple
S
150 to 160
78 to 86
66 to 74
8 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-33-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Purple
  • Size
    S
  • Height (cm)
    150 to 160
  • Chest circumference / head circumference (cm)
    78 to 86
  • Waist (cm)
    66 to 74
  • Color Details
    -
  • Inseam(cm)
    67.5
  • Garment length(cm)
    69
  • JAN Code
    4963527325949
  • Trusco Code
    811-0465
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Turquoise
5L
180 to 185
114 to 122
116 to 126
9 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-53-5L
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Turquoise
  • Size
    5L
  • Height (cm)
    180 to 185
  • Chest circumference / head circumference (cm)
    114 to 122
  • Waist (cm)
    116 to 126
  • Color Details
    -
  • Inseam(cm)
    84
  • Garment length(cm)
    86
  • JAN Code
    4963527325284
  • Trusco Code
    811-0466
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Turquoise
S
150 to 160
78 to 86
66 to 74
17 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-53-S
Days to Ship 17 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Turquoise
  • Size
    S
  • Height (cm)
    150 to 160
  • Chest circumference / head circumference (cm)
    78 to 86
  • Waist (cm)
    66 to 74
  • Color Details
    -
  • Inseam(cm)
    67.5
  • Garment length(cm)
    69
  • JAN Code
    4963527325246
  • Trusco Code
    811-0467
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Navy
5L
180 to 185
114 to 122
116 to 126
9 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-55-5L
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Navy
  • Size
    5L
  • Height (cm)
    180 to 185
  • Chest circumference / head circumference (cm)
    114 to 122
  • Waist (cm)
    116 to 126
  • Color Details
    -
  • Inseam(cm)
    84
  • Garment length(cm)
    86
  • JAN Code
    4963527325482
  • Trusco Code
    811-0468
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Navy
S
150 to 160
78 to 86
66 to 74
8 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-55-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Navy
  • Size
    S
  • Height (cm)
    150 to 160
  • Chest circumference / head circumference (cm)
    78 to 86
  • Waist (cm)
    66 to 74
  • Color Details
    -
  • Inseam(cm)
    67.5
  • Garment length(cm)
    69
  • JAN Code
    4963527325444
  • Trusco Code
    811-0469
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Black
3L
175 to 185
102 to 110
94 to 104
8 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-91-3L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Black
  • Size
    3L
  • Height (cm)
    175 to 185
  • Chest circumference / head circumference (cm)
    102 to 110
  • Waist (cm)
    94 to 104
  • Color Details
    -
  • Inseam(cm)
    73.5
  • Garment length(cm)
    78
  • JAN Code
    4963527325802
  • Trusco Code
    811-0484
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Black
4L
180 to 185
108 to 122
102 to 126
17 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-91-4L
Days to Ship 17 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Black
  • Size
    4L
  • Height (cm)
    180 to 185
  • Chest circumference / head circumference (cm)
    108 to 122
  • Waist (cm)
    102 to 126
  • Color Details
    -
  • Inseam(cm)
    79.5
  • Garment length(cm)
    81
  • JAN Code
    4963527325871
  • Trusco Code
    811-0485
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Black
5L
180 to 185
114 to 122
116 to 126
9 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-91-5L
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Black
  • Size
    5L
  • Height (cm)
    180 to 185
  • Chest circumference / head circumference (cm)
    114 to 122
  • Waist (cm)
    116 to 126
  • Color Details
    -
  • Inseam(cm)
    84
  • Garment length(cm)
    86
  • JAN Code
    4963527325888
  • Trusco Code
    811-0486
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Black
L
170 to 180
90 to 98
78 to 88
17 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-91-L
Days to Ship 17 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Black
  • Size
    L
  • Height (cm)
    170 to 180
  • Chest circumference / head circumference (cm)
    90 to 98
  • Waist (cm)
    78 to 88
  • Color Details
    -
  • Inseam(cm)
    71.5
  • Garment length(cm)
    75
  • JAN Code
    4963527325826
  • Trusco Code
    811-0487
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Black
LL
175 to 185
96 to 104
86 to 96
17 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-91-LL
Days to Ship 17 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Black
  • Size
    LL
  • Height (cm)
    175 to 185
  • Chest circumference / head circumference (cm)
    96 to 104
  • Waist (cm)
    86 to 96
  • Color Details
    -
  • Inseam(cm)
    73.5
  • Garment length(cm)
    78
  • JAN Code
    4963527325819
  • Trusco Code
    811-0488
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Black
M
160 to 170
84 to 92
72 to 80
8 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-91-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Black
  • Size
    M
  • Height (cm)
    160 to 170
  • Chest circumference / head circumference (cm)
    84 to 92
  • Waist (cm)
    72 to 80
  • Color Details
    -
  • Inseam(cm)
    70.5
  • Garment length(cm)
    72
  • JAN Code
    4963527325833
  • Trusco Code
    811-0489
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Black
S
150 to 160
78 to 86
66 to 74
17 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-91-S
Days to Ship 17 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Black
  • Size
    S
  • Height (cm)
    150 to 160
  • Chest circumference / head circumference (cm)
    78 to 86
  • Waist (cm)
    66 to 74
  • Color Details
    -
  • Inseam(cm)
    67.5
  • Garment length(cm)
    69
  • JAN Code
    4963527325840
  • Trusco Code
    811-0490
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Flash Green
5L
180 to 185
114 to 122
116 to 126
9 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-95-5L
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Flash Green
  • Size
    5L
  • Height (cm)
    180 to 185
  • Chest circumference / head circumference (cm)
    114 to 122
  • Waist (cm)
    116 to 126
  • Color Details
    -
  • Inseam(cm)
    84
  • Garment length(cm)
    86
  • JAN Code
    4963527325680
  • Trusco Code
    811-0493
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Flash Green
L
170 to 180
90 to 98
78 to 88
8 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-95-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Flash Green
  • Size
    L
  • Height (cm)
    170 to 180
  • Chest circumference / head circumference (cm)
    90 to 98
  • Waist (cm)
    78 to 88
  • Color Details
    -
  • Inseam(cm)
    71.5
  • Garment length(cm)
    75
  • JAN Code
    4963527325628
  • Trusco Code
    811-0494
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Flash Green
LL
175 to 185
96 to 104
86 to 96
8 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-95-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Flash Green
  • Size
    LL
  • Height (cm)
    175 to 185
  • Chest circumference / head circumference (cm)
    96 to 104
  • Waist (cm)
    86 to 96
  • Color Details
    -
  • Inseam(cm)
    73.5
  • Garment length(cm)
    78
  • JAN Code
    4963527325611
  • Trusco Code
    811-0495
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Flash Green
M
160 to 170
84 to 92
72 to 80
8 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-95-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Flash Green
  • Size
    M
  • Height (cm)
    160 to 170
  • Chest circumference / head circumference (cm)
    84 to 92
  • Waist (cm)
    72 to 80
  • Color Details
    -
  • Inseam(cm)
    70.5
  • Garment length(cm)
    72
  • JAN Code
    4963527325635
  • Trusco Code
    811-0496
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex
1 set (jacket and pants)
Flash Green
S
150 to 160
78 to 86
66 to 74
8 Day(s) or more
MYR 265.73

Minimum order quantity is 2.

Part Number : 3250-95-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 265.73
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Flash Green
  • Size
    S
  • Height (cm)
    150 to 160
  • Chest circumference / head circumference (cm)
    78 to 86
  • Waist (cm)
    66 to 74
  • Color Details
    -
  • Inseam(cm)
    67.5
  • Garment length(cm)
    69
  • JAN Code
    4963527325642
  • Trusco Code
    811-0497
  • Surface
    100% nylon (PVC laminate)
  • Back surface
    100% polyester (jacket and pants fully lined with mesh)
  • Specifications
    Unisex

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

3250 All Mind Suit: Related image


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)