(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
7700 3-Layer Suit

Click this image to zoom it.

Move the mouse over the image to zoom

7700 3-Layer Suit

Standard Unit Price:
MYR 796.11
Days to Ship :
15 Day(s) or more

[Features]
·The three-layer structure allows moisture to escape, leaving you feeling dry and and comfortable.
·3D draping is adopted for easy arm raising and knee bending.

Basic Specifications

  • Product Type
    Top and Bottom Set
  • Surface
    100% nylon (PU coating)
  • Water pressure resistance
    20000mm
  • 1 set (jacket and pants)

Catalog

Japanese Only

Part Number

Refine by

  • 1 set (jacket and pants)
  • Clear
Color

Refine by

  • Silver
  • Navy
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Height (cm)

Refine by

  • 150 to 160
  • 160 to 170
  • 170 to 180
  • 175 to 185
  • 180 to 185
  • Clear
Chest circumference / head circumference (cm)

Refine by

  • 84 to 92
  • 90 to 98
  • 96 to 104
  • 102 to 110
  • 108 to 122
  • Clear
Waist (cm)

Refine by

  • 72 to 80
  • 78 to 88
  • 86 to 96
  • 94 to 104
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set (jacket and pants)
Navy
4L
180 to 185
108 to 122
-
15 Day(s) or more
MYR 796.11

Part Number : 7700-55-4L
Days to Ship 15 Day(s) or more
Standard Unit Price MYR 796.11
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Navy
  • Size
    4L
  • Height (cm)
    180 to 185
  • Chest circumference / head circumference (cm)
    108 to 122
  • Waist (cm)
    -
  • JAN Code
    4963527770275
  • Trusco Code
    -
  • Surface
    100% nylon (PU coating)
  • Water pressure resistance
    20000mm
1 set (jacket and pants)
Navy
S
150 to 160
-
-
15 Day(s) or more
MYR 796.11

Part Number : 7700-55-S
Days to Ship 15 Day(s) or more
Standard Unit Price MYR 796.11
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Navy
  • Size
    S
  • Height (cm)
    150 to 160
  • Chest circumference / head circumference (cm)
    -
  • Waist (cm)
    -
  • JAN Code
    4963527770244
  • Trusco Code
    -
  • Surface
    100% nylon (PU coating)
  • Water pressure resistance
    20000mm
1 set (jacket and pants)
Silver
3L
175 to 185
102 to 110
94 to 104
15 Day(s) or more
MYR 796.11

Part Number : 7700-71-3L
Days to Ship 15 Day(s) or more
Standard Unit Price MYR 796.11
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Silver
  • Size
    3L
  • Height (cm)
    175 to 185
  • Chest circumference / head circumference (cm)
    102 to 110
  • Waist (cm)
    94 to 104
  • JAN Code
    4963527770305
  • Trusco Code
    811-0647
  • Surface
    100% nylon (PU coating)
  • Water pressure resistance
    20000mm
1 set (jacket and pants)
Silver
4L
180 to 185
108 to 122
-
15 Day(s) or more
MYR 796.11

Part Number : 7700-71-4L
Days to Ship 15 Day(s) or more
Standard Unit Price MYR 796.11
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Silver
  • Size
    4L
  • Height (cm)
    180 to 185
  • Chest circumference / head circumference (cm)
    108 to 122
  • Waist (cm)
    -
  • JAN Code
    4963527770374
  • Trusco Code
    -
  • Surface
    100% nylon (PU coating)
  • Water pressure resistance
    20000mm
1 set (jacket and pants)
Silver
L
170 to 180
90 to 98
78 to 88
15 Day(s) or more
MYR 796.11

Part Number : 7700-71-L
Days to Ship 15 Day(s) or more
Standard Unit Price MYR 796.11
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Silver
  • Size
    L
  • Height (cm)
    170 to 180
  • Chest circumference / head circumference (cm)
    90 to 98
  • Waist (cm)
    78 to 88
  • JAN Code
    4963527770329
  • Trusco Code
    811-0648
  • Surface
    100% nylon (PU coating)
  • Water pressure resistance
    20000mm
1 set (jacket and pants)
Silver
LL
175 to 185
96 to 104
86 to 96
15 Day(s) or more
MYR 796.11

Part Number : 7700-71-LL
Days to Ship 15 Day(s) or more
Standard Unit Price MYR 796.11
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Silver
  • Size
    LL
  • Height (cm)
    175 to 185
  • Chest circumference / head circumference (cm)
    96 to 104
  • Waist (cm)
    86 to 96
  • JAN Code
    4963527770312
  • Trusco Code
    811-0649
  • Surface
    100% nylon (PU coating)
  • Water pressure resistance
    20000mm
1 set (jacket and pants)
Silver
M
160 to 170
84 to 92
72 to 80
15 Day(s) or more
MYR 796.11

Part Number : 7700-71-M
Days to Ship 15 Day(s) or more
Standard Unit Price MYR 796.11
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Silver
  • Size
    M
  • Height (cm)
    160 to 170
  • Chest circumference / head circumference (cm)
    84 to 92
  • Waist (cm)
    72 to 80
  • JAN Code
    4963527770336
  • Trusco Code
    811-0650
  • Surface
    100% nylon (PU coating)
  • Water pressure resistance
    20000mm
1 set (jacket and pants)
Silver
S
150 to 160
-
-
15 Day(s) or more
MYR 796.11

Part Number : 7700-71-S
Days to Ship 15 Day(s) or more
Standard Unit Price MYR 796.11
Quantity 1 set (jacket and pants)

Specificationtitle

  • Product Type
    Top and Bottom Set
  • Color
    Silver
  • Size
    S
  • Height (cm)
    150 to 160
  • Chest circumference / head circumference (cm)
    -
  • Waist (cm)
    -
  • JAN Code
    4963527770343
  • Trusco Code
    -
  • Surface
    100% nylon (PU coating)
  • Water pressure resistance
    20000mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)