(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Trash Bin DK-025

Click this image to zoom it.

Move the mouse over the image to zoom

Trash Bin DK-025

Standard Unit Price:
MYR 5,910.45
Days to Ship :
9 Day(s)

[Features]
· Made from stainless steel for a subtle shimmer and functional beauty.
· Hair line finishing and mirror finishing available.
· With inner basket (stainless steel).
· With a rubber base.
· Dedicated S liner bags can be used for the liner bags.
· Commercially available 20 L plastic garbage bags can be used.

Basic Specifications

  • Product Model
    Trash Can
  • Capacity(L)
    18.4
  • Use
    Pale Type
  • Color
    Silver
  • JAN Code
    4904771354903
  • Material
    Stainless Steel Hairline Finish
  • Mass(g)
    Approximately 9300
  • Size(mm)
    Main Body: Approx. W250 X D250 X H600; Inner Basket: Approx. W220 X D220 X H400
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
9 Day(s)
MYR 5,910.45

Part Number : SU-289-525-0
Days to Ship 9 Day(s)
Standard Unit Price MYR 5,910.45
Quantity 1 unit

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    18.4
  • Use
    Pale Type
  • Color
    Silver
  • JAN Code
    4904771354903
  • Material
    Stainless Steel Hairline Finish
  • Mass(g)
    Approximately 9300
  • Size(mm)
    Main Body: Approx. W250 X D250 X H600; Inner Basket: Approx. W220 X D220 X H400

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)