(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Collection Basket S

Click this image to zoom it.

Move the mouse over the image to zoom

Collection Basket S

Standard Unit Price:
MYR 3,776.30
Days to Ship :
13 Day(s)

[Features]
· Dedicated box with casters for efficient garbage collection.
· Collapsible type
· Customer self-assembly

Basic Specifications

  • Product Model
    Trash Can
  • Capacity(L)
    150
  • Use
    Mesh Type
  • Color
    White
  • Material
    Main Body: Steel Wire Material with Powder Coating; Display Panel: PET; Lid: Polycarbonate Resin
  • Mass(g)
    Approximately 14000
  • Size(mm)
    Approx. W491 x D524 x H1,240
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Detailing Type

Refine by

  • M (For milk packs)
  • P (For PET bottles)
  • T type (for disposable food trays)
  • Clear
JAN Code

Refine by

  • 4904771498263
  • 4904771498362
  • 4904771498461
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
P (For PET bottles)
4904771498263
13 Day(s)
MYR 3,776.30

Part Number : DS-192-410-6
Days to Ship 13 Day(s)
Standard Unit Price MYR 3,776.30
Quantity 1 unit

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    150
  • Use
    Mesh Type
  • Detailing Type
    P (For PET bottles)
  • Color
    White
  • JAN Code
    4904771498263
  • Material
    Main Body: Steel Wire Material with Powder Coating; Display Panel: PET; Lid: Polycarbonate Resin
  • Mass(g)
    Approximately 14000
  • Size(mm)
    Approx. W491 x D524 x H1,240
1 unit
M (For milk packs)
4904771498461
13 Day(s)
MYR 3,776.30

Part Number : DS-192-420-6
Days to Ship 13 Day(s)
Standard Unit Price MYR 3,776.30
Quantity 1 unit

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    150
  • Use
    Mesh Type
  • Detailing Type
    M (For milk packs)
  • Color
    White
  • JAN Code
    4904771498461
  • Material
    Main Body: Steel Wire Material with Powder Coating; Display Panel: PET; Lid: Polycarbonate Resin
  • Mass(g)
    Approximately 14000
  • Size(mm)
    Approx. W491 x D524 x H1,240
1 unit
T type (for disposable food trays)
4904771498362
13 Day(s)
MYR 3,776.30

Part Number : DS-192-430-6
Days to Ship 13 Day(s)
Standard Unit Price MYR 3,776.30
Quantity 1 unit

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    150
  • Use
    Mesh Type
  • Detailing Type
    T type (for disposable food trays)
  • Color
    White
  • JAN Code
    4904771498362
  • Material
    Main Body: Steel Wire Material with Powder Coating; Display Panel: PET; Lid: Polycarbonate Resin
  • Mass(g)
    Approximately 14000
  • Size(mm)
    Approx. W491 x D524 x H1,240

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)