(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Aero-Cart α

Aero-Cart α

Standard Unit Price:
MYR 17,322.03
Days to Ship :
11 Day(s)

[Features]
· Cleaning cart for "discreet cleaning" in hospitals, commercial facilities and offices, etc. to create a comfortable space for cleaning crews and guests.
· Sloped top improves visibility in front. Boasts storage capacity equivalent to that of similar models even though the height is restricted. (Compared to the Aero Cart M)
· Includes 2 plastic boxes, 1 plastic tray, and 1 collection bag.

Basic Specifications

  • Product Model
    Trash Can
  • Capacity(L)
    30 (Recovery Bag)+8.8 (Resin Box)+ 12 (Resin Tray)
  • Use
    Other
  • Color
    Frame, Casing: Light Gray, Exterior Panel: White, Resin Box, Tray: Gray
  • JAN Code
    4904771106564
  • Material
    Main Body/Frame: Steel Square Pipe with Powder Coating; Exterior Panel: PET; Top Casing: Electrogalvanized Steel Plate with Powder Coating; Collection Bag: Polyethylene; Resin Box/Resin Tray: Polypropylene
  • Mass(g)
    Body (Including Accessories): Approximately 33,300, Resin Box: Approximately 1,000, Plastic Tray: Approximately 660
  • Size(mm)
    Main Body: Approx. W575 X D970 X H1,045; Resin Box: Approx. W361 X D268 X H132 (Interior Depth Approx. 124); Resin Tray: Approx. W385 X D593 X H71 (Interior Depth Approx. 66); Collection Bag: Approx. W350 X D280 X H350
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s)
MYR 17,322.03

Part Number : DS-227-200-0
Days to Ship 11 Day(s)
Standard Unit Price MYR 17,322.03
Quantity 1 unit

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    30 (Recovery Bag)+8.8 (Resin Box)+ 12 (Resin Tray)
  • Use
    Other
  • Color
    Frame, Casing: Light Gray, Exterior Panel: White, Resin Box, Tray: Gray
  • JAN Code
    4904771106564
  • Material
    Main Body/Frame: Steel Square Pipe with Powder Coating; Exterior Panel: PET; Top Casing: Electrogalvanized Steel Plate with Powder Coating; Collection Bag: Polyethylene; Resin Box/Resin Tray: Polypropylene
  • Mass(g)
    Body (Including Accessories): Approximately 33,300, Resin Box: Approximately 1,000, Plastic Tray: Approximately 660
  • Size(mm)
    Main Body: Approx. W575 X D970 X H1,045; Resin Box: Approx. W361 X D268 X H132 (Interior Depth Approx. 124); Resin Tray: Approx. W385 X D593 X H71 (Interior Depth Approx. 66); Collection Bag: Approx. W350 X D280 X H350

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)