(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
PE Water Pipe Fusing Tool, Multi-Clamp

PE Water Pipe Fusing Tool, Multi-Clamp

Standard Unit Price:
MYR 7,706.77
Days to Ship :
11 Day(s)

[Features]
· Uses a chain type clamp.
· A single device that can be used for various types of joints / fittings.
[Applications]
· For clamping socket, elbow, bend and T-type joints / fittings, etc.

Basic Specifications

  • JAN Code
    4514706096404
  • Trusco Code
    760-5048
  • Size
    200
  • Compatible Pipe Diameter
    JW, PWA standards
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s)
MYR 7,706.77

Part Number : 314022
Days to Ship 11 Day(s)
Standard Unit Price MYR 7,706.77
Quantity 1 unit

Specificationtitle

  • JAN Code
    4514706096404
  • Trusco Code
    760-5048
  • Size
    200
  • Compatible Pipe Diameter
    JW, PWA standards

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time