(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Blind Rivet, Lobster S Bolt (Steel/Made with Steel), Comes in Eco-Friendly Box

Blind Rivet, Lobster S Bolt (Steel/Made with Steel), Comes in Eco-Friendly Box

Standard Unit Price:
MYR 379.72-
Days to Ship :
8 Day(s)

[Features]
· Strong binding force (tightening force) for excellent earthquake resistance and airtightness.
[Applications]
· For fastening of vehicle body related objects in trucks, etc., containers, logistics equipment switchboards such as racks, and in can manufacturing, etc.
[Materials]
· Rivet main body (flange): Steel (carbon steel)
· Mandrel (shaft): Steel (carbon steel)

Basic Specifications

  • Specifications
    Eco Box Included
  • Flange diameter(mm)
    12.8
  • Pilot Hole Dia.(mm)
    6.6–7.0
  • Rivet diameter(mm)
    6.4
  • Shear Load(N)
    11300
  • Pull-out Load(N)
    9800
  • Amount Of Content
    1 Box (100 pcs)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Box (100 pcs)
  • Clear
JAN Code

Refine by

  • 4963202085380
  • 4963202085427
  • Clear
Trusco Code

Refine by

  • 372-6169
  • 372-6134
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 pcs)
4963202085380
372-6134
8 Day(s)
MYR 379.72

Part Number : SNS64095EB
Days to Ship 8 Day(s)
Standard Unit Price MYR 379.72
Quantity 1 Box (100 pcs)

Specificationtitle

  • JAN Code
    4963202085380
  • Trusco Code
    372-6134
  • Specifications
    Eco Box Included
  • Mass(g)
    920
  • Caulking Thickness(mm)
    2.1~9.5
  • Rivet Length(mm)
    14.3
  • Flange diameter(mm)
    12.8
  • Pilot Hole Dia.(mm)
    6.6–7.0
  • Rivet diameter(mm)
    6.4
  • Shear Load(N)
    11300
  • Pull-out Load(N)
    9800
1 Box (100 pcs)
4963202085427
372-6169
8 Day(s)
MYR 425.17

Part Number : SNS64159EB
Days to Ship 8 Day(s)
Standard Unit Price MYR 425.17
Quantity 1 Box (100 pcs)

Specificationtitle

  • JAN Code
    4963202085427
  • Trusco Code
    372-6169
  • Specifications
    Eco Box Included
  • Mass(g)
    1100
  • Caulking Thickness(mm)
    2.1~15.9
  • Rivet Length(mm)
    19.8
  • Flange diameter(mm)
    12.8
  • Pilot Hole Dia.(mm)
    6.6–7.0
  • Rivet diameter(mm)
    6.4
  • Shear Load(N)
    11300
  • Pull-out Load(N)
    9800

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)