(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Men's and women's blouson G561 Top

Men's and women's blouson G561 Top

Standard Unit Price:
MYR 200.66
Days to Ship :
8 Day(s) or more

[Features]
· Always available at a reasonable price.
· High-functioning quality.
· Good value series developed using the collective abilities of the pros of safety, Midori Anzen.
· Simple work wear that perfectly fits the needs of the times.

Basic Specifications

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Color Details
    Silver gray
  • Material Quality
    65% Polyester, 35% Cotton Twill Fastener/Resin/Metal Handles, Dot Button/Resin (Placket, Chest Pockets, Cuffs)
  • Weight(g)
    500
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • 4L
  • 5L
  • 6L
  • L
  • LL
  • M
  • S
  • SS
  • Clear
JAN Code

Refine by

  • 4979058823625
  • 4979058823632
  • 4979058823649
  • 4979058823656
  • 4979058823663
  • 4979058823687
  • 4979058823694
  • 4979058831293
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
SS
4979058823625
10 Day(s) or more
MYR 200.66

Part Number : 3110108102
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 200.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Size
    SS
  • Color Details
    Silver gray
  • JAN Code
    4979058823625
  • Material Quality
    65% Polyester, 35% Cotton Twill Fastener/Resin/Metal Handles, Dot Button/Resin (Placket, Chest Pockets, Cuffs)
  • Weight(g)
    500
1 Pair
S
4979058823632
10 Day(s) or more
MYR 200.66

Part Number : 3110108103
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 200.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Size
    S
  • Color Details
    Silver gray
  • JAN Code
    4979058823632
  • Material Quality
    65% Polyester, 35% Cotton Twill Fastener/Resin/Metal Handles, Dot Button/Resin (Placket, Chest Pockets, Cuffs)
  • Weight(g)
    500
1 Pair
M
4979058823649
10 Day(s) or more
MYR 200.66

Part Number : 3110108104
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 200.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Size
    M
  • Color Details
    Silver gray
  • JAN Code
    4979058823649
  • Material Quality
    65% Polyester, 35% Cotton Twill Fastener/Resin/Metal Handles, Dot Button/Resin (Placket, Chest Pockets, Cuffs)
  • Weight(g)
    500
1 Pair
L
4979058823656
10 Day(s) or more
MYR 200.66

Part Number : 3110108105
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 200.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Size
    L
  • Color Details
    Silver gray
  • JAN Code
    4979058823656
  • Material Quality
    65% Polyester, 35% Cotton Twill Fastener/Resin/Metal Handles, Dot Button/Resin (Placket, Chest Pockets, Cuffs)
  • Weight(g)
    500
1 Pair
LL
4979058823663
10 Day(s) or more
MYR 200.66

Part Number : 3110108106
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 200.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Size
    LL
  • Color Details
    Silver gray
  • JAN Code
    4979058823663
  • Material Quality
    65% Polyester, 35% Cotton Twill Fastener/Resin/Metal Handles, Dot Button/Resin (Placket, Chest Pockets, Cuffs)
  • Weight(g)
    500
1 Pair
4L
4979058823687
8 Day(s) or more
MYR 200.66

Part Number : 3110108108
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 200.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Size
    4L
  • Color Details
    Silver gray
  • JAN Code
    4979058823687
  • Material Quality
    65% Polyester, 35% Cotton Twill Fastener/Resin/Metal Handles, Dot Button/Resin (Placket, Chest Pockets, Cuffs)
  • Weight(g)
    500
1 Pair
5L
4979058823694
8 Day(s) or more
MYR 200.66

Part Number : 3110108109
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 200.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Size
    5L
  • Color Details
    Silver gray
  • JAN Code
    4979058823694
  • Material Quality
    65% Polyester, 35% Cotton Twill Fastener/Resin/Metal Handles, Dot Button/Resin (Placket, Chest Pockets, Cuffs)
  • Weight(g)
    500
1 Pair
6L
4979058831293
15 Day(s) or more
MYR 200.66

Part Number : 3110108110
Days to Ship 15 Day(s) or more
Standard Unit Price MYR 200.66
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Size
    6L
  • Color Details
    Silver gray
  • JAN Code
    4979058831293
  • Material Quality
    65% Polyester, 35% Cotton Twill Fastener/Resin/Metal Handles, Dot Button/Resin (Placket, Chest Pockets, Cuffs)
  • Weight(g)
    500

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)