(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Men's slacks GS561 Bottom

Men's slacks GS561 Bottom

Standard Unit Price:
MYR 154.75
Days to Ship :
8 Day(s) or more

[Features]
· Always available at a reasonable price.
· High-functioning quality.
· Good value series developed using the collective abilities of the pros of safety, Midori Anzen.
· Simple work wear that perfectly fits the needs of the times.

Basic Specifications

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Size
    M
  • Color Details
    Silver gray
  • JAN Code
    4979058853301
  • Material Quality
    65% Polyester, 35% Cotton Summer Twill Fastener/Metal Dot Button/Resin (Left Back Pocket)
  • Weight(g)
    500
  • Amount Of Content
    1 Pair

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s) or more
MYR 154.75

Part Number : 3122104104
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 154.75
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Size
    M
  • Color Details
    Silver gray
  • JAN Code
    4979058853301
  • Material Quality
    65% Polyester, 35% Cotton Summer Twill Fastener/Metal Dot Button/Resin (Left Back Pocket)
  • Weight(g)
    500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)