(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (MYT) 10/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Vilene Mask with Activated Carbon

Click this image to zoom it.

Vilene Mask with Activated Carbon

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· Lightweight.
· Simple ear loop type mask with active carbon.
· Includes wire in the nose section to fit perfectly no matter the person.
· Ear loop type
[Applications]
· Work where bad odors from oil, raw garbage/contaminated water, etc., are generated, and work indoors and outdoors where pollen or dust are a concern.

Basic Specifications

  • Product applications
    Disposable Dust Collector
  • Product Model
    Mask body
  • Specifications
    Has nose pads and fits any person snugly. Ear hanging type.
  • Application
    Work which involves odors from oil, garbage, or sewage. Indoor or outdoor work where pollen and dust are troublesome.
  • Features
    Lightweight Type. A simple ear-hung mask containing activated charcoal.
  • Amount Of Content
    1 Box (20 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Box (20 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (20 Sheets)
7 Day(s) or more
-

Part Number : X-631
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Box (20 Sheets)

Specificationtitle

  • Product applications
    Disposable Dust Collector
  • Product Model
    Mask body
  • Specifications
    Has nose pads and fits any person snugly. Ear hanging type.
  • Application
    Work which involves odors from oil, garbage, or sewage. Indoor or outdoor work where pollen and dust are troublesome.
  • Features
    Lightweight Type. A simple ear-hung mask containing activated charcoal.

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)