(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
GY-130S Sunday "Temoto" Reel (with Temperature Sensor)

GY-130S Sunday "Temoto" Reel (with Temperature Sensor)

Standard Unit Price:
MYR 1,275.90
Days to Ship :
11 Day(s)

This is a 100 V cord reel type where the outlet is pulled out.
[Features]
· The reel is useful for use when only power outlets can be used.
[Applications]
· Power supply extension for high-place work and underground work.

(i)Caution

  • The rated current where it can be used with the wire wound.
  • Once temperature sensor is activated, remove plugs of connected equipment and extend the entire cable. When wire temperature decreases, the recovery button is pressed and the pilot lamp comes on, it can be used again.

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
  • Outlet Specification/Rating
    2P・15A・125V
  • Temperature sensor
  • Cord Length(m)
    Secondary side: 27 + primary side: 3
  • Rated Current(A)
    5
  • JAN Code
    4930510207711
  • Electrical wire type
    VCT
  • Mass(kg)
    7.0
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s)
MYR 1,275.90

Part Number : GY-130S
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,275.90
Quantity 1 unit

Specificationtitle

  • Electrical wire length(m)
    30
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
  • Outlet Specification/Rating
    2P・15A・125V
  • Temperature sensor
  • Cord Length(m)
    Secondary side: 27 + primary side: 3
  • Rated Current(A)
    5
  • JAN Code
    4930510207711
  • Electrical wire type
    VCT
  • Mass(kg)
    7.0

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)