(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
NLR-2 Swingable Stand

NLR-2 Swingable Stand

Standard Unit Price:
MYR 600.02
Days to Ship :
22 Day(s)

Hataya auto reel dedicated horizontal swing base.
[Features]
· Direction can be changed up to 120 degrees to the right and left.
· Mass: 2.2 kg.
[Applications]
· Ideal as a Hataya auto reel dedicated swing base.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
22 Day(s)
MYR 600.02

Part Number : NLR-2
Days to Ship 22 Day(s)
Standard Unit Price MYR 600.02
Quantity 1 pc.

Specificationtitle

  • Product Type
    Power supply reel
  • Other
    Option
  • JAN Code
    4930510101446
  • Mass(kg)
    2.2

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time