(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
TG-130K Sun Tiger "Temoto" Reel, Earthed, with Temperature Sensor

Click this image to zoom it.

Move the mouse over the image to zoom

TG-130K Sun Tiger "Temoto" Reel, Earthed, with Temperature Sensor

Standard Unit Price:
MYR 1,854.83
Days to Ship :
11 Day(s)

This is a 100 V, indoor cord reel type where the outlet is pulled out.
[Features]
· Outlet draw-out type of the Sun Tiger series for professional use.
· Triple tap type with a rotary cap, convenient and easier to use.
· The "Hataya Cord Reel" can be used in high places and tight spaces, with only the socket at hand.
· Ingress of oil and dust which may cause fire (ignition) or breakdown can be prevented by turning the cap of the rotation type dustproof cap.
· The primary side cord rack allows primary cables/wires to be wound up and neatly stored.
· Disc: Steel plate.
[Applications]
· Ideal for power supply extension for high-place work and underground work.

(i)Caution

  • The rated current where it can be used with the wire wound.
  • Once temperature sensor is activated, remove plugs of connected equipment and extend the entire cable. When wire temperature decreases, the recovery button is pressed and the pilot lamp comes on, it can be used again.

Basic Specifications

  • Electrical wire length(m)
    33
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / 125 V / With Ground
  • Temperature sensor
  • Electric lamp
  • Grounding Terminal
  • Cord Length(m)
    Secondary side: 30, primary side: 3
  • Rated Current(A)
    5
  • JAN Code
    4930510207636
  • Electrical wire type
    VCT Soft Cable
  • Mass(kg)
    8.8
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s)
MYR 1,854.83

Part Number : TG-130K
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,854.83
Quantity 1 unit

Specificationtitle

  • Electrical wire length(m)
    33
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / 125 V / With Ground
  • Temperature sensor
  • Electric lamp
  • Grounding Terminal
  • Cord Length(m)
    Secondary side: 30, primary side: 3
  • Rated Current(A)
    5
  • JAN Code
    4930510207636
  • Electrical wire type
    VCT Soft Cable
  • Mass(kg)
    8.8

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time