(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
TA-230 3-Phase 200 V "Temoto" Reel

TA-230 3-Phase 200 V "Temoto" Reel

Standard Unit Price:
MYR 3,074.17
Days to Ship :
22 Day(s)

This is a 200 V, indoor cord reel type where the outlet is pulled out.
[Features]
· The reel is extremely useful for use in cramped or high, out-of-reach locations where only power outlets can be used.
· Grounding, power pilot lamp, outlet dustproof cap, brake stopper included.
· Disc: Steel plate.
[Applications]
· Convenient for power supply extension for high-place work and underground work.

(i)Caution

  • The rated current where it can be used with the wire wound.

Basic Specifications

  • Electrical wire length(m)
    33
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    5
  • Supported voltages(V)
    Three-Phase 200 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    3P・20A・250V
  • Cord Length(m)
    Secondary side: 30, primary side: 3
  • Rated Current(A)
    5
  • JAN Code
    4930510208077
  • Electrical wire type
    Soft Cable VCT
  • Mass(kg)
    10
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
22 Day(s)
MYR 3,074.17

Part Number : TA-230
Days to Ship 22 Day(s)
Standard Unit Price MYR 3,074.17
Quantity 1 unit

Specificationtitle

  • Electrical wire length(m)
    33
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    5
  • Supported voltages(V)
    Three-Phase 200 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    3P・20A・250V
  • Cord Length(m)
    Secondary side: 30, primary side: 3
  • Rated Current(A)
    5
  • JAN Code
    4930510208077
  • Electrical wire type
    Soft Cable VCT
  • Mass(kg)
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)