(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
WTA-230 3-Phase, 200 V "Temoto", Advanced Rainproof Power Outlet Model

WTA-230 3-Phase, 200 V "Temoto", Advanced Rainproof Power Outlet Model

Standard Unit Price:
MYR 3,500.35
Days to Ship :
22 Day(s)

This is a 200 V, indoor cord reel type where the outlet is pulled out.
[Features]
· The reel is useful for use in cramped or high, out-of-reach locations where only power outlets can be used.
· Grounding, power pilot lamp, outlet dustproof cap, brake stopper included.
· Tip outlet rainproof type.
· Disc: Steel plate.
[Applications]
· Ideal for power supply extension for high-place work and underground work.

(i)Caution

  • The rated current where it can be used with the wire wound.

Basic Specifications

  • Electrical wire length(m)
    33
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    5
  • Supported voltages(V)
    Three-Phase 200 V
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    3P・20A・250V
  • Electric lamp
  • Cord Length(m)
    Secondary side: 30, primary side: 3
  • Rated Current(A)
    5
  • JAN Code
    4930510208206
  • Electrical wire type
    Soft Cable VCT
  • Mass(kg)
    10.5
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
22 Day(s)
MYR 3,500.35

Part Number : WTA-230
Days to Ship 22 Day(s)
Standard Unit Price MYR 3,500.35
Quantity 1 unit

Specificationtitle

  • Electrical wire length(m)
    33
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    5
  • Supported voltages(V)
    Three-Phase 200 V
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    3P・20A・250V
  • Electric lamp
  • Cord Length(m)
    Secondary side: 30, primary side: 3
  • Rated Current(A)
    5
  • JAN Code
    4930510208206
  • Electrical wire type
    Soft Cable VCT
  • Mass(kg)
    10.5

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)