(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
HLV-02A Transformer, Model Using Both Increasing and Decreasing Pressure

HLV-02A Transformer, Model Using Both Increasing and Decreasing Pressure

Standard Unit Price:
MYR 3,705.07
Days to Ship :
11 Day(s)

Step-up/step-down transformer with ground checking function.
[Features]
· Freely supplies required power at single phase 100 V/200 V.
· Earth leakage breaker for overloading and short-circuiting protection.
· 100 V / 200 V (automatic switching) to 100 V x 1,115 V x 1, 200 V x 1, 200 V x 1.
· P-12A type transit adapter (sold separately) is required when boosting voltage from 100 V to 200 V.
[Applications]
· Ideal as a device for matching the desired voltage.

(i)Caution

  • P-12A type transit adapter is required when boosting voltage from 100 V to 200 V. Purchase separately.

Basic Specifications

  • Electrical wire length(m)
    2.1
  • Product Type
    Transformer
  • Supported voltages(V)
    Other
  • No. of Outlets
    4
  • Details Type
    E-type, single-phase/single-winding
  • Electric lamp
  • Grounding Terminal
  • JAN Code
    4930510108513
  • Input/output(V)
    100・200/100×1・115×1・200×1・200×1
  • Protection function
    Overload/Short-Circuit Protection Combined Type Short Circuit Blocker
  • Primary Wire Specification(m)
    2.1
  • Specifications
    Indoor type
  • Specification 1
    50/60Hz・2.0kVA
  • 1 hour rating of electric current(A)
    10(200V)、20(100V)
  • Continuous current rating(A)
    8.7(200V)、17.4(100V)
  • Mass(kg)
    16.3
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s)
MYR 3,705.07

Part Number : HLV-02A
Days to Ship 11 Day(s)
Standard Unit Price MYR 3,705.07
Quantity 1 unit

Specificationtitle

  • Electrical wire length(m)
    2.1
  • Product Type
    Transformer
  • Supported voltages(V)
    Other
  • No. of Outlets
    4
  • Details Type
    E-type, single-phase/single-winding
  • Electric lamp
  • Grounding Terminal
  • JAN Code
    4930510108513
  • Input/output(V)
    100・200/100×1・115×1・200×1・200×1
  • Protection function
    Overload/Short-Circuit Protection Combined Type Short Circuit Blocker
  • Primary Wire Specification(m)
    2.1
  • Specifications
    Indoor type
  • Specification 1
    50/60Hz・2.0kVA
  • 1 hour rating of electric current(A)
    10(200V)、20(100V)
  • Continuous current rating(A)
    8.7(200V)、17.4(100V)
  • Mass(kg)
    16.3

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)