(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hataya Hose Reel

Hataya Hose Reel

Standard Unit Price:
MYR 566.10-
Days to Ship :
8 Day(s) or more

[Features]
· A classic, popular steel hose reel.
· The water permeation section is designed to prevent water leakage using the double O-ring method.
· General purpose type capable of easily winding 50 m of φ15 x φ20 hose.
· Includes a nozzle connector (1 pc) and hose clamps (2 pcs).

Basic Specifications

  • Product Type
    Watering tool
  • Winding Capacity(m)
    50
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Compatible Hose (mm) Inner Diameter×Outer Diameter

Refine by

  • 15×20
  • Clear
Details Type

Refine by

  • W/ 51 m algae-proof hose (Includes 1 m on primary side)
  • Hose Reel Body Only
  • Clear
JAN Code

Refine by

  • 4930510417974
  • 4930510417981
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
-
Hose Reel Body Only
4930510417974
9 Day(s)
MYR 566.10

Part Number : HBF-0N
Days to Ship 9 Day(s)
Standard Unit Price MYR 566.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Watering tool
  • Compatible Hose (mm) Inner Diameter×Outer Diameter
    -
  • Details Type
    Hose Reel Body Only
  • Winding Capacity(m)
    50
  • JAN Code
    4930510417974
  • Mass(kg)
    5.0
1 unit
15×20
W/ 51 m algae-proof hose (Includes 1 m on primary side)
4930510417981
8 Day(s)
MYR 1,160.55

Part Number : HBF-50N
Days to Ship 8 Day(s)
Standard Unit Price MYR 1,160.55
Quantity 1 unit

Specificationtitle

  • Product Type
    Watering tool
  • Compatible Hose (mm) Inner Diameter×Outer Diameter
    15×20
  • Details Type
    W/ 51 m algae-proof hose (Includes 1 m on primary side)
  • Winding Capacity(m)
    50
  • JAN Code
    4930510417981
  • Mass(kg)
    13.4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)