(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
HATAYA 50 m Hose Reel, 6-Part Vinyl Hose

HATAYA 50 m Hose Reel, 6-Part Vinyl Hose

Standard Unit Price:
MYR 2,004.41-
Days to Ship :
22 Day(s)

[Features]
· Dual O-ring structure for a completely leak-proof design.
· With a new type of hose guide that prevents hands from becoming dirty and that enables hoses to be wound quickly and neatly.
· Types with casters are available for applications where the hose reel is moved around frequently.
· With 3 hose bands.

Basic Specifications

  • Product Type
    Watering tool
  • Compatible Hose (mm) Inner Diameter×Outer Diameter
    18 × 23
  • Winding Capacity(m)
    50
  • Inner capacity
    1 unit

Details

Catalog

Japanese Only

Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • With casters
  • Without casters
  • Clear
JAN Code

Refine by

  • 4930510418803
  • 4930510418858
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
With casters
4930510418858
22 Day(s)
MYR 2,297.76

Part Number : LBF-650CN
Days to Ship 22 Day(s)
Standard Unit Price MYR 2,297.76
Quantity 1 unit

Specificationtitle

  • Product Type
    Watering tool
  • Compatible Hose (mm) Inner Diameter×Outer Diameter
    18 × 23
  • Details Type
    With casters
  • Winding Capacity(m)
    50
  • JAN Code
    4930510418858
  • Mass(kg)
    22.1
1 unit
Without casters
4930510418803
22 Day(s)
MYR 2,004.41

Part Number : LBF-650N
Days to Ship 22 Day(s)
Standard Unit Price MYR 2,004.41
Quantity 1 unit

Specificationtitle

  • Product Type
    Watering tool
  • Compatible Hose (mm) Inner Diameter×Outer Diameter
    18 × 23
  • Details Type
    Without casters
  • Winding Capacity(m)
    50
  • JAN Code
    4930510418803
  • Mass(kg)
    20.8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)