(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
HATAYA NWLC-P104 Water Hose Reel (Automatic Winding) (For Outdoor Use) 10 m, 12.7 mm Internal Diameter, 19 mm Outer Diameter, Vinyl Chloride

HATAYA NWLC-P104 Water Hose Reel (Automatic Winding) (For Outdoor Use) 10 m, 12.7 mm Internal Diameter, 19 mm Outer Diameter, Vinyl Chloride

Standard Unit Price:
MYR 6,748.42
Days to Ship :
22 Day(s)

Quick storage and simple operation. For making work sites neat and creating a comfortable working environment.
[Features]
· An automatic-winding water hose reel that can be used for a wide range of applications, including washing cars, supplying water and spraying water.
· Hoses can be wound freely, operation is easy, and frequently-used water hoses can stored easily.
· The coiled portion features a rain-proof structure that prevents the intrusion of water.
· Uses a brass swivel joint with bearings.
· With safety lock for fixing drums.
[Materials]
· Hose: Vinyl chloride

Basic Specifications

  • Product Type
    Watering tool
  • Compatible Hose Length (mm)
    10,000
  • Compatible Hose (mm) Inner Diameter×Outer Diameter
    12.7 × 19
  • Normal Operating Pressure(MPa)
    0.7
  • Disc outer diameter(mm)
    ø420
  • Drum Outer Diameter(mm)
    ø265
  • Drum Width(mm)
    135
  • Mounting bracket primary side
    Rc1/2 (female)
  • JAN Code
    4930510101194
  • Trusco Code
    820-2549
  • Mass(kg)
    21.1
  • Inner capacity
    1 unit

Catalog

Japanese Only

Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
22 Day(s)
MYR 6,748.42

Part Number : NWLC-P104
Days to Ship 22 Day(s)
Standard Unit Price MYR 6,748.42
Quantity 1 unit

Specificationtitle

  • Product Type
    Watering tool
  • Compatible Hose Length (mm)
    10,000
  • Compatible Hose (mm) Inner Diameter×Outer Diameter
    12.7 × 19
  • Normal Operating Pressure(MPa)
    0.7
  • Disc outer diameter(mm)
    ø420
  • Drum Outer Diameter(mm)
    ø265
  • Drum Width(mm)
    135
  • Mounting bracket primary side
    Rc1/2 (female)
  • JAN Code
    4930510101194
  • Trusco Code
    820-2549
  • Mass(kg)
    21.1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)