(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hataya Hose Reel 50 m, 6/8" Pressure-Resistant Rubber Hose

Hataya Hose Reel 50 m, 6/8" Pressure-Resistant Rubber Hose

Standard Unit Price:
MYR 5,510.01-
Days to Ship :
22 Day(s)

[Features]
· Double O-ring type prevents leakage completely.
· The new hose guide model allows the hose to be reeled neatly without making the hands dirty.
· Caster types are also available for applications involving large amounts of movement.
· Comes with 3 hose clamps.

Basic Specifications

  • Product Type
    Watering tool
  • Compatible Hose (mm) Inner Diameter×Outer Diameter
    19×27
  • Winding Capacity(m)
    50
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • With casters
  • Without Casters
  • Clear
JAN Code

Refine by

  • 4930510418827
  • 4930510418872
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
With casters
4930510418872
22 Day(s)
MYR 5,510.01

Part Number : SBF-650RCN
Days to Ship 22 Day(s)
Standard Unit Price MYR 5,510.01
Quantity 1 unit

Specificationtitle

  • Product Type
    Watering tool
  • Compatible Hose (mm) Inner Diameter×Outer Diameter
    19×27
  • Details Type
    With casters
  • Winding Capacity(m)
    50
  • JAN Code
    4930510418872
  • Mass(kg)
    33.3
1 unit
Without Casters
4930510418827
22 Day(s)
MYR 6,131.04

Part Number : SBF-650RN
Days to Ship 22 Day(s)
Standard Unit Price MYR 6,131.04
Quantity 1 unit

Specificationtitle

  • Product Type
    Watering tool
  • Compatible Hose (mm) Inner Diameter×Outer Diameter
    19×27
  • Details Type
    Without Casters
  • Winding Capacity(m)
    50
  • JAN Code
    4930510418827
  • Mass(kg)
    32.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)