(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hataya Large Stainless Steel Hose Reel

Hataya Large Stainless Steel Hose Reel

Standard Unit Price:
MYR 1,847.01-
Days to Ship :
22 Day(s)

Large type with "room to spare," capable of winding long hoses.
[Features]
· SLD-50 is an anti-algae hose specification with reinforcing mesh. Primary side includes a 2 m hose. Includes a nozzle connector (1 pc) and hose clamps (2 pcs).
· SLD-0-5SJ/6SJ have 2 nipple adapters and 3 hose clamps.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Compatible Hose (mm) Inner Diameter×Outer Diameter

Refine by

  • 15×20
  • 18×23
  • Clear
Details Type

Refine by

  • 5/8" swivel joints, main body only
  • 6/8" swivel joints, main body only
  • 50 m algae-proof hose, with lever nozzle
  • Clear
Winding Capacity(m)

Refine by

  • 45
  • 50
  • 60
  • Clear
JAN Code

Refine by

  • 4930510418438
  • 4930510418445
  • 4930510418452
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
15×20
5/8" swivel joints, main body only
60
4930510418445
22 Day(s)
MYR 2,866.18

Part Number : SLD-0-5SJ
Days to Ship 22 Day(s)
Standard Unit Price MYR 2,866.18
Quantity 1 unit

Specificationtitle

  • Product Type
    Watering tool
  • Compatible Hose (mm) Inner Diameter×Outer Diameter
    15×20
  • Details Type
    5/8" swivel joints, main body only
  • Winding Capacity(m)
    60
  • JAN Code
    4930510418445
  • Specifications
    -
  • Mass(kg)
    8.6
1 unit
18×23
6/8" swivel joints, main body only
45
4930510418452
22 Day(s)
MYR 1,847.01

Part Number : SLD-0-6SJ
Days to Ship 22 Day(s)
Standard Unit Price MYR 1,847.01
Quantity 1 unit

Specificationtitle

  • Product Type
    Watering tool
  • Compatible Hose (mm) Inner Diameter×Outer Diameter
    18×23
  • Details Type
    6/8" swivel joints, main body only
  • Winding Capacity(m)
    45
  • JAN Code
    4930510418452
  • Specifications
    -
  • Mass(kg)
    8.7
1 unit
15×20
50 m algae-proof hose, with lever nozzle
50
4930510418438
22 Day(s)
MYR 2,370.04

Part Number : SLD-50
Days to Ship 22 Day(s)
Standard Unit Price MYR 2,370.04
Quantity 1 unit

Specificationtitle

  • Product Type
    Watering tool
  • Compatible Hose (mm) Inner Diameter×Outer Diameter
    15×20
  • Details Type
    50 m algae-proof hose, with lever nozzle
  • Winding Capacity(m)
    50
  • JAN Code
    4930510418438
  • Specifications
    LN-1 Type with Lever Nozzle
  • Mass(kg)
    17.1

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time