(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Mini Krypton Bulb

Mini Krypton Bulb

Standard Unit Price:
MYR 21.97-
Days to Ship :
8 Day(s) or more

[Features]
· For downlight and small lighting equipment

Basic Specifications

  • Product Type
    Light Bulb / Lamp
  • Mouth Ring
    E17
  • 商品寸法(mm)
    Diameter 35, Height 67
  • Shape
    Glass Ball PS35
  • Power Supply
    100/110V
  • Designated lifespan(時間)
    2000
  • Inner capacity
    2 pcs.
Part Number
Inner capacity

Refine by

  • 2 pcs.
  • Clear
Power Consumption(W)

Refine by

  • 36
  • 54
  • Clear
Details Type

Refine by

  • Clear
  • White
  • Clear
JAN Code

Refine by

  • 4971275625860
  • 4971275625877
  • 4971275625884
  • 4971275625891
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 pcs.
36
Clear
4971275625860
8 Day(s) or more
MYR 21.97

Part Number : KR100-110V36WC-2P-062586
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 21.97
Quantity 2 pcs.

Specificationtitle

  • Product Type
    Light Bulb / Lamp
  • Power Consumption(W)
    36
  • Mouth Ring
    E17
  • Details Type
    Clear
  • 商品寸法(mm)
    Diameter 35, Height 67
  • Shape
    Glass Ball PS35
  • JAN Code
    4971275625860
  • Power Supply
    100/110V
  • Designated lifespan(時間)
    2000
  • メーカー商品名
    Mini Krypton Light Bulb E17 / 40 W Type Clear Contains 2 pcs
  • メーカー型番
    KR100/110V36WC/2P
  • Specifications
    36 W power consumption gives brightness equivalent to a 40 W incandescent bulb.
2 pcs.
36
White
4971275625877
8 Day(s) or more
MYR 21.97

Part Number : KR100-110V36WW-2P-062587
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 21.97
Quantity 2 pcs.

Specificationtitle

  • Product Type
    Light Bulb / Lamp
  • Power Consumption(W)
    36
  • Mouth Ring
    E17
  • Details Type
    White
  • 商品寸法(mm)
    Diameter 35, Height 67
  • Shape
    Glass Ball PS35
  • JAN Code
    4971275625877
  • Power Supply
    100/110V
  • Designated lifespan(時間)
    2000
  • メーカー商品名
    Mini Krypton Light Bulb E17 / 40 W Type White Contains 2 pcs
  • メーカー型番
    KR100/110V36WW/2P
  • Specifications
    36 W power consumption gives brightness equivalent to a 40 W incandescent bulb.
2 pcs.
54
Clear
4971275625884
8 Day(s) or more
MYR 24.51

Part Number : KR100-110V54WC-2P-062588
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 24.51
Quantity 2 pcs.

Specificationtitle

  • Product Type
    Light Bulb / Lamp
  • Power Consumption(W)
    54
  • Mouth Ring
    E17
  • Details Type
    Clear
  • 商品寸法(mm)
    Diameter 35, Height 67
  • Shape
    Glass Ball PS35
  • JAN Code
    4971275625884
  • Power Supply
    100/110V
  • Designated lifespan(時間)
    2000
  • メーカー商品名
    Mini Krypton Light Bulb E17 / 60 W Type Clear Contains 2 pcs
  • メーカー型番
    KR100/110V54WC/2P
  • Specifications
    54 W power consumption gives brightness equivalent to a 60 W incandescent bulb.
2 pcs.
54
White
4971275625891
8 Day(s) or more
MYR 24.51

Part Number : KR100-110V54WW-2P-062589
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 24.51
Quantity 2 pcs.

Specificationtitle

  • Product Type
    Light Bulb / Lamp
  • Power Consumption(W)
    54
  • Mouth Ring
    E17
  • Details Type
    White
  • 商品寸法(mm)
    Diameter 35, Height 67
  • Shape
    Glass Ball PS35
  • JAN Code
    4971275625891
  • Power Supply
    100/110V
  • Designated lifespan(時間)
    2000
  • メーカー商品名
    Mini Krypton Light Bulb E17 / 60 W Type White Contains 2 pcs
  • メーカー型番
    KR100/110V54WW/2P
  • Specifications
    54 W power consumption gives brightness equivalent to a 60 W incandescent bulb.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)